Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

SmartRack 1U Cantilever Toolless Mount Fixed Shelf (30 lbs / 13.6 kgs capacity; 12 in./305 mm Deep)

Part Number:  SRSHELF2P1UTM

  • Fixed Shelf, 1U Cantilever mount.
  • 4 post rack compatible
  • 12 inch shelf depth
  • Cantilever shelf supports monitors and other equipment
  • Cold rolled steel with black finish.
  • Snap-in toolless mounting
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

Fixed Shelf, 1U Cantilever mount, Cold rolled steel with black finish. Required mounting hardware included. Supports up to 30 lbs (13.6 kgs). Uses two shelves back to back to create a deep, fixed shelf in 2POST racks.

Features

  • 1U Cantilever toolless mount fixed shelf
  • Cold rolled steel with black finish
  • Supports up to 30 lbs (13.6 kgs)

Package Includes

  • Shelf
RoHS compliant

Specifications

OVERVIEW
UPC Code037332185532
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)2.40 x 13.10 x 19.50
Shipping Weight (lbs.)4.00
Unit Dimensions (hwd / in.)1.750 x 19.000 x 12.000
Unit Weight (lbs.)3.5
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.