Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

SmartRack 1U Cantilever Fixed Shelf (40 lbs / 18.1 kgs capacity; 12-in. / 305 mm Deep)

Part Number:  SRSHELF2P1U

  • Fixed Shelf, 1U Cantilever mount. Required mounting hardware included
  • 2 or 4 post rack compatible
  • 12 inch shelf depth
  • Cantilever shelf supports monitors and other equipment
  • Cold rolled steel with black finish.
  • Use two shelves back to back to create a deep fixed shelf in 2POST racks
  • 5-year limited warranty
Have a Question?
Contact Us

Overview

Fixed Shelf, 1U Cantilever mount, Cold rolled steel with black finish. Required mounting hardware included. Supports up to 40 lbs (18.1 kgs)

Use two shelves back to back to create a deep fixed shelf in 2POST racks.

Features

  • 1U Cantilever mount fixed shelf
  • Cold rolled steel with black finish
  • Supports up to 40 lbs (18.1 kgs) Required mounting hardware included
  • Use two shelves back to back to create a deep fixed shelf in 2POST racks

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332154705
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)2.36 x 19.88 x 12.80
Shipping Weight (lbs.)6.18
Unit Dimensions (hwd / in.)1.730 x 19.000 x 12.050
Unit Weight (lbs.)3.5
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Documents & Downloads

Declarations of Conformity

Product Videos

Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.