Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack 2U Cantilever Fixed Shelf (60 lbs / 27.2 kgs capacity; 18-in. / 457 mm depth.)


  • Fixed Shelf, 2U Cantilever mount. Required mounting hardware included
  • 2 or 4 post rack compatible
  • 18 inch shelf depth
  • Cantilever shelf supports monitors and other equipment
  • Cold rolled steel with black finish.
  • Use two shelves back to back to create a deep fixed shelf in 2POST racks
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRSHELF2P

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRSHELF2P is a 2U cantilever mount fixed shelf. Cantilever shelf supports monitors and other equipment with a 60 lbs (27.2 kgs) capacity. Shelf is compatible with 2 or 4 post rack enclosure cabinets. The SRSHELF2P is 18 inches in depth but can use two shelves back to back to create a deep fixed shelf in 2POST racks. Required mounting hardware is included.

Features

  • 2U cantilever mount fixed shelf
  • Cantilever shelf supports monitors and other equipment with a 60 lbs (27.2 kgs) capacity
  • Shelf is compatible with 2 or 4 post rack enclosure cabinets
  • SRSHELF2P is 18 inches in depth but can use two shelves back to back to create a deep fixed shelf in 2POST racks
  • Required mounting hardware is included

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144614
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)4.10 x 19.80 x 18.70
Shipping Weight (lbs.)8.06
Unit Dimensions (hwd / in.)3.5 x 19 x 18
Unit Weight (lbs.)5
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

The SRSHELF2P has a cantilever mounting design (cantilever means it attaches at only one end).
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

More Q&As may be available on the SRSHELF2P model support page.

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.