Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Keyboard Shelf (25 lbs / 11.3 kgs capacity; 16 in / 406 mm depth)


  • Sliding Keyboard Shelf
  • Designed for 4 post rack mounting
  • Designed for all standard 17 inch keyboards.
  • Extendible shelf to allow quick access to keyboard or for storage when not in use.
  • Cold rolled steel with black finish
  • Required mounting hardware included
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRSHELF4PKYBD

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRSHELF4PKYBD is a sliding keyboard shelf designed for all standard 17 inch keyboards. The SRSHELF4PKYBD is an extendible shelf to allow quick access to the keyboard or for storage when not in use. It is designed for 4 post rack mounting and has a 25 lbs (11.3 kgs) weight capacity. Required mounting hardware is included.

Features

  • Sliding keyboard shelf designed for all standard 17 inch keyboards.
  • Extendable shelf to allow quick access to the keyboard or for storage when not in use
  • Designed for 4 post rack mounting
  • 25 lbs (11.3 kgs) weight capacity
  • Required mounting hardware is included

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140753
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)2.36 x 20.66 x 30.11
Shipping Weight (lbs.)11.00
Unit Dimensions (hwd / in.)1.73 x 19 x 28.9
Unit Weight (lbs.)10
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRSHELF4PKYBD model support page.

Documents & Downloads

support icon

Do you own a
SRSHELF4PKYBD

Get support for your product all in one place!

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.