Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Heavy-Duty Sliding Shelf (200 lbs / 90.7 kgs capacity; 28.3 in/719 mm depth.)


  • Heavy Duty Sliding Shelf supports up to 200 lbs (90.7 kgs)
  • Designed for 4 post rack mounting
  • 28.3 inch / 72 cm shelf depth
  • Fully extendible shelf accommodates tower units, monitors, and other equipment
  • Cold rolled steel with black finish
  • Required mounting hardware included
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRSHELF4PSLHD

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRSHELF4PSLHD is a heavy duty sliding shelf for installation in rack cabinets. The SRSHELF4PSLHD has a 28.3 in. / 72 cm depth (29.5 in. / 74.9cm including handle) and can support up to 200 lbs (90.7 kgs). This fully extendible shelf can accommodate tower units, monitors and other equipment. It is designed for 4 post rack mounting and the required mounting hardware is included. Expandable mounting rails supports installation in racks with front to rear rail distances between 28 in. / 71cm minimum and 46 in. / 117cm maximum.

Features

  • Heavy duty sliding shelf for installation in rack cabinets
  • 28.3 in. / 72.4cm depth (29.5 in. / 74.9cm including handle)
  • Supports up to 200 lbs (90.7 kgs)
  • This fully extendable shelf can accommodate tower units, monitors and other equipment
  • Designed for 4 post rack mounting and the required mounting hardware is included
  • Expandable mounting rails supports installation in racks with front to rear rail distances between 28 in. / 71cm minimum and 46 in. / 117cm maximum

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140654
Product TypeRack Shelves
Accessories TypeRack Shelves
PHYSICAL
Shipping Dimensions (hwd / in.)3.00 x 20.20 x 31.00
Shipping Weight (lbs.)23.60
Unit Dimensions (hwd / in.)2.36 x 18.98 x 30.11
Unit Weight (lbs.)24
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRSHELF4PSLHD model support page.

Documents & Downloads

support icon

Do you own a
SRSHELF4PSLHD

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.