Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Double sided, Fixed Shelf, 2U Cantilever Mount. Required mounting hardware included
  • 2- or 4-post rack compatible
  • 18-inch shelf depth on each side
  • Double sided, Cantilever Shelf supports extra deep equipment
  • Cold rolled steel with black finish
  • 5-year limited warranty

Overview

The SmartRack® SRSHELF2PX2 is a 2U cantilever-mount fixed shelf. The cantilever shelf supports monitors and other equipment with a 120-pound (54-kilogram) capacity. The shelf is compatible with 2- or 4-post rack enclosure cabinets. The SRSHELF2PX2 is 36 inches in depth. Required mounting hardware is included.

Features

  • Double sided 2U cantilever mount fixed shelf
  • Cantilever shelf supports monitors and other equipment with a 120 lbs (54.4 kgs)
  • Shelf is compatible with 2 or 4 post rack enclosure cabinets
  • SRSHELF2PX2 is 36 inches in depth.
  • Required mounting hardware is included

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332184061
Accessory TypeRack Shelves
Accessory ClassRack Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)5.20 x 21.70 x 20.00
Shipping Weight (lbs.)13.00
Unit Dimensions (hwd / in.)3.500 x 19.000 x 19.250
Unit Weight (lbs.)12
STANDARDS & COMPLIANCE
Product ComplianceRoHS; EIA/ECA-310-E
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.