Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Heavy-Duty Fixed Shelf (250 lb/113 kg capacity; 26 in/660 mm depth)

Model Number: SRSHELF4PHD


  • Fixed Heavy-Duty Shelf supports up to 250 lbs.
  • Designed for 4 post rack mounting
  • 25.5 inch shelf depth (fully closed) / 40.75 inch shelf depth (fully open)
  • Accommodates tower units, monitors, and other equipment
  • Cold rolled steel with black finish
  • Required mounting hardware included
  • 5-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's SmartRack SRSHELF4PHD accommodates tower units, monitors and other equipment. The fixed heavy-duty shelf offers 25.5 inches of shelf depth and supports up to 250lbs. SRSHELF4PHDis designed for 4 post rack mounting. Required mounting hardware is included.

Features

  • Accommodates tower units, monitors and other equipment
  • Fixed heavy-duty shelf offers 25.5 inches of shelf depth and supports up to 250lb
  • Designed for 4 post rack mounting
  • Required mounting hardware is included

Package Includes

  • Shelf and mounting hardware
RoHS compliant

Specifications

OVERVIEW
UPC Code037332144904
PHYSICAL
Shipping Dimensions (hwd / in.)2.80 x 20.00 x 27.00
Shipping Weight (lbs.)18.10
Unit Dimensions (hwd / in.)1.73 x 19 x 26.10
Unit Weight (lbs.)16.5
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.