Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

EnviroSense2 (E2) Environmental Sensor Module with Temperature and Digital Outputs


Monitors ambient temperature conditions and enables remote control of peripherals, including beacons and alarm signals.

  • Compatible with Tripp Lite LX Platform devices
  • Easy magnetic mounting to most racks and cabinets
  • Up to 3 E2 modules can be daisy-chained together
  • Built-in cable harness reduces clutter
  • USB cable included
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

E2MTDO

Extended Warranty Options
Have a Question?
Contact Us

Overview

The E2MTDO E2 Environmental Sensor Module works with Tripp Lite LX Platform devices, including WEBCARDLX, WEBCARDLXS, PDU3XE-Series PDUs and PDU3E-Series PDUs. By connecting the included USB cable to an LX Platform device, the E2MTDO allows you to remotely monitor ambient temperature conditions in network environments. It also allows you to remotely turn on and off two compatible products, such as beacons and alarm signals.

If temperature values exceed a certain limit or the digital output changes state, it is recorded in the event log of the LX Platform device’s PowerAlert® Device Manager interface. The E2MTDO mounts magnetically to most racks and cabinets. Up to three E2 modules can be daisy-chained together. A built-in retention harness secures cable connections to reduce clutter.

Features

Compatible with Tripp Lite LX Platform Devices
  • Compatible devices include WEBCARDLX, WEBCARDLXS, PDU3XE-Series PDUs and PDU3E-Series PDUs
  • Measures and monitors ambient temperature
  • Enables remote control of peripherals, such as beacons and alarm signals
  • Supports both AC- and DC-powered peripherals

Easy to Install and Operate
  • Attaches magnetically to most racks and cabinets
  • Up to 3 E2 modules can be daisy-chained together
  • Built-in cable harness reduces clutter
  • USB cable included
  • Compatible with Tripp Lite’s free downloadable PowerAlert software

Package Includes

  • E2MTDO EnviroSense2 Environmental Sensor Module
  • USB cable (A/Micro-B), 3 ft.
  • Owner’s manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332196279
PHYSICAL
Cable Length (ft.)3
Shipping Dimensions (hwd / in.)1.10 x 4.40 x 6.00
Shipping Weight (lbs.)0.29
COMMUNICATIONS
Product CompatibilityWEBCARDLX; WEBCARDLXMINI
CONNECTIONS
Side A - Connector 1USB A (FEMALE)
Side B - Connector 1MICRO-USB B (FEMALE)
FEATURES & SPECIFICATIONS
Sensing CapabilityTemperature
Contact Closure CapabilityContact Closure Output Control
WARRANTY
Product Warranty Period (Worldwide)2-year limited warranty

Questions & Answers

More Q&As may be available on the E2MTDO model support page.

Services

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power; Keyspan; KVM; PDUs; Inverters; Power Management; UPS Systems
WEXT2B Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Power Inverters; Power Management; UPS Systems
WEXT3B Extended Warranty and Technical Support for Select Tripp Lite Products – DC Power Supplies; Keyspan Products; KVM Switches; PDUs; Inverters; Power Management; UPS Systems
Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.