eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 18-in. (45.72 cm)
- Connect your high-speed eSATA device to a eSATA controller
- Support data transfer rates of up to 6Gbps
- Cable is double-shielded to protect against EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
P950-18I
Have a Question?
Specifications
OVERVIEW
UPC Code | 037332130952 |
Technology | SATA/eSATA |
PHYSICAL
Color | Blue |
Cable Length (ft.) | 1.5 |
Cable Length (in.) | 18 |
Shipping Dimensions (hwd / in.) | 0.25 x 6.00 x 6.00 |
Shipping Weight (lbs.) | 0.10 |
CONNECTIONS
Side A - Connector 1 | 7 PIN ESATA (MALE) |
Side B - Connector 1 | 7 PIN ESATA (MALE) |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Documents & Downloads
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.