Part Number: P950-36I
- Connect your high-speed eSATA device to a eSATA controller
- Support data transfer rates of up to 6Gbps
- Cable is double-shielded to protect against EMI/RFI
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
- Connect your high-speed eSATA device to an eSATA controller
- Support data transfer rates of up to 6 Gbps
- 36" Cable is double-shielded to protect against EMI/RFI
- RoHS Compliant
System Requirements
- eSATA Device
- eSATA Controller
Package Includes
36inch ( 3ft ) eSATA (SATA-II) External Signal Cable (7Pin/7Pin)
Specifications
OVERVIEW
UPC Code | 037332130969 |
Technology | SATA/eSATA |
CONNECTIONS
Side A - Connector 1 | 7 PIN ESATA (MALE) |
Side B - Connector 1 | 7 PIN ESATA (MALE) |
PHYSICAL
Color | Black |
Cable Jacket Color | Black |
Cable Length (ft.) | 3 |
Cable Length (in.) | 36 |
Shipping Dimensions (hwd / in.) | 5.30 x 3.90 x 0.50 |
Shipping Weight (lbs.) | 0.14 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; EIA/ECA-310-E |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |