Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

eSATA, SATA-II External Signal Shielded Cable (7Pin/7Pin), 18-in.

Model Number: P950-18I


  • Connect your high-speed eSATA device to a eSATA controller
  • Support data transfer rates of up to 6Gbps
  • Cable is double-shielded to protect against EMI/RFI

Overview

Tripp Lite expands its line of hard drive cables with the introduction of our new line of eSATA ( SATA II ) cables. This 18" data cable connects any high speed eSATA drive, PVR/DVR, or SETOP box to an eSATA controller. SATA-II delivers higher data transfer rates (up to 6 Gbps), and the double-shielded cable design is perfect for the new generation of External SATA -II drives. SATA-II drives offer 6 times the transfer rate of USB & Firewire external drives. These cables feature 7-pin straight (male) connectors and offer easy installation.

Features

  • Connect your high-speed eSATA device to an eSATA controller
  • Support data transfer rates of up to 6Gbps
  • 18" Cable is double-shielded to protect against EMI/RFI
  • RoHS Compliant

System Requirements

  • eSATA Device
  • eSATA Controller
RoHS compliant

Specifications

OVERVIEW
UPC Code037332130952
INPUT
Cable Length (ft.)1.5
Cable Length (in.)18
Cable Length (cm)45.72
PHYSICAL
ColorBlue
Shipping Dimensions (hwd / in.)0.25 x 6.00 x 6.00
Shipping Weight (lbs.)0.10
CONNECTIONS
Side A - Connector 17 PIN ESATA (MALE)
Side B - Connector 17 PIN ESATA (MALE)
FEATURES & SPECIFICATIONS
TechnologySATA/eSATA
WARRANTY
Product Warranty Period (Worldwide)Lifetime limited warranty

Resources & Downloads

support icon

Do you own a
P950-18I

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.