Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

USB 3.0 to SATA Hard Drive Lay-Flat Enclosure for 3.5-in. HDD and SSD

Model Number: U339-001-FLAT


Quickly and easily add storage and transfer data to your computer or laptop by connecting a SATA drive to your computer’s USB port. Compact lay-flat design takes up little space and maintains stability on most surfaces.
  • Compact, stable lay-flat design
  • No software or drivers to download or install
  • Compliant with USB 3.0, USB 2.0 and USB 1.1 transfer rates
  • Compliant with SATA HDD or SSD drives up to SATA III
  • Protective cover keeps SATA drive free of dust
  • 3-year limited warranty

Overview

The U339-001-FLAT USB 3.0 to SATA Hard Drive Lay-Flat Enclosure allows you to quickly and easily add storage and transfer data to your computer or laptop from a SATA hard drive. It lays flat to take up little space and maintain stability. Just insert a 2.5-in. or 3.5-in. SATA HDD (Hard Disk Drive) or SSD (Solid State Drive) into the slot, and connect the included 4-foot USB 3.0 cable to the USB port on your computer. Slide the protective cover over the dock, even when it’s in use, to keep the SATA drive dust-free at all times. The docking station accepts SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives. It supports USB 3.0 (5 Gbps), USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) transfer speeds, as well as UASP (USB Attached SCSI Protocol), which transfers data faster than conventional USB 3.0 and requires a UASP-enabled host controller. Plug-and-play configuration means it works right out of the box with no software or drivers to download or install. Green LED indicates the unit is connected to a USB port. Blue LED indicates the unit is receiving power. Works with Windows and Mac.

Features

Easy to Use Right from the Box
  • Lays flat for stable performance
  • Plug and play—no extra software or drivers to download or install
  • SATA drive slides easily into convenient slot
  • Protective cover keeps dust and dirt away from sensitive SATA drives
  • On/off button powers off SATA drive when not in use
  • LEDs indicate when the unit is powered on and connected

Compliant with Most Applications
  • Accepts 2.5-in. or 3.5-in. SATA III (6 Gbps), SATA II (3 Gbps) and SATA I (1.5 Gbps) drives
  • Supports USB 3.0 (5 Gbps), USB 2.0 (480 Mbps) and USB 1.1 (12 Mbps) transfer speeds
  • Supports UASP (USB Attached SCSI Protocol) for even faster transfer speeds than USB 3.0*
  • Works with both HDD (Hard Disk Drive) and SSD (Solid State Drive)

*Requires UASP-enabled host controller. UASP is supported by Windows 8 and later, Mac OS X 10.8 and later, and Linux.

System Requirements

  • Computer with available USB port (USB 3.0 port required to achieve USB 3.0 data transfer speeds)
  • 2.5-in. or 3.5-in. SATA HDD or SSD
  • UASP-enabled host controller (for UASP data transfer speeds only)

Package Includes

  • U339-001-FLAT USB 3.0 to SATA Hard Drive Lay-Flat Enclosure
  • USB 3.0 A/B cable, 4-ft. length
  • External Power Supply with NEMA 1-15P Plug (Input: 100–240V, 50/60 Hz, 0.8A; Output: 12V, 2A, 5 ft.)
  • Quick Start Guide
RoHS compliant

Specifications

OVERVIEW
UPC Code037332188120
AC AdapterInput: 100-240V, 50/60Hz, 0.8A; Output: 12V, 2A, 5 ft.
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)2.10 x 8.30 x 8.10
Shipping Weight (lbs.)1.20
ENVIRONMENTAL
Operating Temperature Range41 to 104 F (5 to 40 C)
Storage Temperature Range-4 to 158 F (-20 to 70 C)
Relative Humidity8 to 90%
CONNECTIONS
Side A - Connector 1USB 3.0 A (MALE)
Side B - Connector 122 PIN SATA + POWER (FEMALE)
FEATURES & SPECIFICATIONS
TechnologyUSB 3.0 (SuperSpeed); SATA/eSATA; USB
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Frequently Asked Questions

USB Attached SCSI (UAS or UASP) is a computer protocol for transferring data to and from external USB storage devices, such as hard drives, solid state drives and flash drives.

Additional FAQs may be available on the U339001FLAT model support page.

Accessories

USB, Lightning & FireWire
  Model Number Description
U322-006 | USB, Lightning & FireWire U322-006 USB 3.0 SuperSpeed Device Cable (AB M/M), 6-ft
U322-006-BK | USB, Lightning & FireWire U322-006-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 6-ft
U322-010 | USB, Lightning & FireWire U322-010 USB 3.0 SuperSpeed Device Cable (AB M/M), 10-ft.
U322-010-BK | USB, Lightning & FireWire U322-010-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 10-ft.
U322-015 | USB, Lightning & FireWire U322-015 USB 3.0 SuperSpeed Device Cable (AB M/M), 15-ft.
U322-015-BK | USB, Lightning & FireWire U322-015-BK USB 3.0 SuperSpeed Device Cable (AB M/M) Black, 15-ft.

Resources & Downloads

support icon

Do you own a
U339-001-FLAT

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.