Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
Part Number: N042E-WF1 TAA
European-style gang frame accepts compatible inserts for terminating premise audio/video, voice or data applications.
- Ideal for home theater, VoIP or Ethernet in-wall wiring installations
- Helps prevent accidental cable damage and hides unattractive wiring
- Compatible with N042E-Series European modules and inserts
- High-impact plastic construction designed to blend in with your home/office décor
- This product is covered by a Lifetime Limited Warranty (coverage details)
Features
European Gang Frame Connects Your In-Wall Audio/Video, Voice or Data Cable Line
This European-style outlet gang frame for mounting and trunking is ideal for terminating your premise wiring applications, including home theater, VoIP phones and Ethernet. The N042E-WF1 protects electrical and network cables to help prevent accidental damage to your application. It’s compatible with N042E-Series European unloaded modules and blank insert (sold separately).
High-Impact Construction Designed to Blend In Seamlessly with Your Room
This white plastic cover plate measures 81 x 81 x 15 millimeters (outer frame) and 45 x 45 millimeters (inner frame). It helps hide unattractive cabling and blends elegantly into any home or office décor for a sleek, professional installation. The ABS plastic construction meets UL 94V-0 flame-retardant standards for protection against fire and high heat.
Specifications
OVERVIEW
UPC Code | 037332268853 |
Accessory Type | Wall Plate |
Technology | Cat5/5e; Cat6; Cat6a; DisplayPort; HDBaseT; HDMI; USB 2.0 (High Speed) |
Country/Region | Europe |
PHYSICAL
Color | White |
Material of Construction | ABS |
Total Number of Ports | 0 |
Unit Dimensions (hwd / in.) | 1.770 x 1.770 x 0.590 |
Finish | Matte |
ENVIRONMENTAL
Operating Temperature Range | 14° to 140°F (-10° to 60°C) |
Storage Temperature Range | -40° to 154°F (-40° to 68°C) |
Operating Humidity Range | 10% to 90% RH, (Non-Condensing) |
Storage Humidity Range | 10% to 90% RH, (Non-Condensing) |
STANDARDS & COMPLIANCE
Product Certifications | UL 94; UL Listed; cUL Listed |
Product Compliance | RoHS; REACH; Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Accessories
Copper Network Infrastructure
Model Number | Description | |
---|---|---|
N042E-WHM0 | Blank Snap-In Insert, European Style, Vertical, 22.5 x 45 mm, White |
Faceplates & Boxes
Model Number | Description | |
---|---|---|
N042E-WHM-C1 | 1-Port European-Style Insert, Coax Coupler (F/F), 22.5 x 45 mm, White | |
N042E-WHM1-S | 1-Port European-Style Insert, Unloaded Shuttered Module, 22.5 x 45 mm, White | |
N042E-WM1-S | 1-Port European-Style Insert, Unloaded Shuttered Module, 45 x 45 mm, White | |
N042E-WM1-SAT | 1-Port European-Style Insert, Unloaded Shuttered Angled Module, Icon Tab, White | |
N042E-WM2-SAT | 2-Port European-Style Insert, Unloaded Shuttered Angled Module, Icon Tabs, White |
Accessories
Model Number | Description | |
---|---|---|
N042E-WMR | Color Ring for European-Style Insert, 45 x 45 mm, Black |