Part Number: NB1004BK
This Model has been retired and has not been replaced. More information for the NB1004BK is available on the model support page
Overview
Features
- Simple yet elegant, the classic Executive Notebook Case is perfect for business executives in both form and function
Specifications
OVERVIEW
UPC Code | 037332126818 |
Accessory Type | Carrying Case/Bag |
PRODUCT OVERVIEW
Product Overview | Executive Notebook Case |
PHYSICAL
Color | Black |
Material of Construction | Leather & Koskin |
Shipping Dimensions (hwd / in.) | 18.00 x 2.90 x 12.90 |
Shipping Weight (lbs.) | 5.00 |
Unit Dimensions (hwd / in.) | 16.000 x 17.250 x 3.000 |
Unit Weight (lbs.) | 4.5 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Images