Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY


  • Adds an additional level of cable routing to the SRCABLETRAY
  • When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables
  • Helps eliminate cable stress
  • Organizes cables outside of SmartRack enclosure
  • Toolless mounting on the SmartRack enclosure's top panel
  • 5-year limited warranty

View Full Product Details

Tripp Lite Part Number

SRCABLETRAYEXP

Have a Question?
Contact Us

Overview

Tripp Lite's SmartRack SRCABLETRAYEXP adds an additional level of cable routing to the SRCABLETRAY (required part). When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables. The SRCABLETRAYEXP helps eliminate cable stress by organizing cables outside of the SmartRack enclosure. Convenient, toolless mounting on the top panel of the SmartRack enclosure.

Features

  • Tripp Lite's SmartRack SRCABLETRAYEXP adds an additional level of cable routing to the SRCABLETRAY (required part)
  • When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables
  • The SRCABLETRAYEXP helps eliminate cable stress by organizing cables outside of the SmartRack enclosure
  • Convenient, toolless mounting on the top panel of the SmartRack enclosure

Package Includes

  • SRCABLETRAYEXP expansion sections (2)
  • #8-32 x 1/4 Phillips Screws (8)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140791
Accessory TypeCable Management Accessories
PHYSICAL
Shipping Dimensions (hwd / in.)3.30 x 12.10 x 21.80
Shipping Weight (lbs.)8.80
Unit Dimensions (hwd / in.)2.2 x 12.13 x 21.14
Unit Weight (lbs.)4
FEATURES & SPECIFICATIONS
IP68 Rated  No
STANDARDS & COMPLIANCE
CertificationsRoHS; EIA-310
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Questions & Answers

More Q&As may be available on the SRCABLETRAYEXP model support page.

Documents & Downloads

support icon

Do you own a
SRCABLETRAYEXP

Get support for your product all in one place!
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
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.