Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

SmartRack Roof-Mounted Cable Trough Vertical Expansion Plates - Requires SRCABLETRAY

Model Number: SRCABLETRAYEXP


  • Adds an additional level of cable routing to the SRCABLETRAY
  • When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables
  • Helps eliminate cable stress
  • Organizes cables outside of SmartRack enclosure
  • Toolless mounting on the SmartRack enclosure's top panel
  • 5-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's SmartRack SRCABLETRAYEXP adds an additional level of cable routing to the SRCABLETRAY (required part). When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables. The SRCABLETRAYEXP helps eliminate cable stress by organizing cables outside of the SmartRack enclosure. Convenient, toolless mounting on the top panel of the SmartRack enclosure.

Features

  • Tripp Lite's SmartRack SRCABLETRAYEXP adds an additional level of cable routing to the SRCABLETRAY (required part)
  • When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables
  • The SRCABLETRAYEXP helps eliminate cable stress by organizing cables outside of the SmartRack enclosure
  • Convenient, toolless mounting on the top panel of the SmartRack enclosure

Package Includes

  • When used with the SRCABLETRAY these expansion plates allow dedicated, separate paths for power, data and fiber cables
RoHS compliant

Specifications

OVERVIEW
UPC Code037332140791
PHYSICAL
Shipping Dimensions (hwd / in.)3.30 x 12.10 x 21.80
Shipping Weight (lbs.)8.80
Unit Dimensions (hwd / in.)2.2 x 12.13 x 21.14
Unit Weight (lbs.)4
WARRANTY
Product Warranty Period (Worldwide)5-year limited warranty

Resources & Downloads

support icon

Do you own a
SRCABLETRAYEXP

Get support for your product all in one place!

Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.