Power Extension Cord, NEMA 5-15P to NEMA 5-15R - 10A, 120V, 18 AWG, 10 ft. (3.05 m), Black
- Recommended for powering computers, monitors and other essential peripherals
- Adds 10-ft. (3.05 m) to your existing connection to provide more flexibility in placing devices
- Ideal replacement for worn-out or missing 10-ft. (3.05 m) extension cord
- This product is covered by a Lifetime Limited Warranty (coverage details)
P022-010
Have a Question?
Features
Typical Applications
- Connect devices like computers, servers and monitors to a PDU up to 10-ft. (3.05 m) away in your data center
- Extend an existing power connection up to 10-ft. (3.05 m) to more easily place a device or reach a power source away from your workstation
- Provide a high-quality replacement for a worn-out or missing power cord
Package Includes
- P022-010 Power Extension Cord, NEMA 5-15P to NEMA 5-15R, 10-ft. (3.05 m), Black
Specifications
OVERVIEW
UPC Code | 037332185884 |
Device Compatibility | Computer; Monitor/HDTV; Printer; Server; UPS; PDU |
Country/Region | North America |
INPUT
Maximum Input Amps | 10 |
Voltage Compatibility (VAC) | 120 |
PHYSICAL
Color | Black |
Number of Conductors | 3 |
Wire Gauge (AWG) | 18 |
Cable Length (ft.) | 10 |
Power Cord Jacket Type | SJT |
Shipping Dimensions (hwd / in.) | 9.98 x 7.09 x 0.50 |
Shipping Weight (lbs.) | 0.70 |
CONNECTIONS
Side A - Connector 1 | NEMA 5-15P |
Side B - Connector 1 | NEMA 5-15R |
SPECIAL FEATURES
High Voltage | No |
Locking Plug | No |
WARRANTY
Product Warranty Period (Worldwide) | Lifetime limited warranty |
Resources & Downloads
Product Literature
Useful Web Pages
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.