Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us

Adds 1 ft. (0.3 m) to connection between compatible Tripp Lite 48V UPS systems and external battery packs. Required to connect SMART5000XFMRXL and BP48V24-2U in a front-mount configuration in a 4-post 19 in. rack.

  • Heavy-duty 6 AWG 2-conductor black cabling
  • 2 Blue 175A DC connectors (1 output, 1 input)
  • 1-ft. (0.31 m) in length
  • 1-year limited warranty

Overview

The BPEXT481 Extension Cable allows you to connect your SMART5000XFMRXL UPS system and BP48V24-2U battery pack in a front-mount four-post rack configuration in order to extend runtime. It also adds one foot (0.3 meters) to the connection between other compatible 48V UPS systems and external battery packs. The BPEXT481 is constructed using 6 AWG two-conductor black cabling. It features two Blue 175A DC connectors: one output for the battery pack and one input for the UPS system.

Features

Connects SMART5000XFMRXL UPS and BP48V24-2U Battery Pack in Front-Mount Rack Application
  • Compatible with other 48V UPS systems and battery packs
  • Heavy-duty 6 AWG 2-conductor black cabling
  • 2 Blue 175A DC connectors (1 output, 1 input)
  • 1-ft. (0.3 m) in length

Package Includes

  • BPEXT481 Extension Cable, 1-ft. (0.31 m)
RoHS compliant

Specifications

OVERVIEW
UPC Code037332197870
Accessory TypeExtender
Accessory ClassUPS Accessories
INPUT
Input Connection Type175A Blue 48V DC Connector (1)
OUTPUT
Output Connector Type175A Blue 48V DC Connector (1)
PHYSICAL
Cable Length (ft.)1
Shipping Dimensions (hwd / in.)1.40 x 2.40 x 19.40
Shipping Weight (lbs.)1.60
Unit Weight (lbs.)1.1
STANDARDS & COMPLIANCE
Product ComplianceRoHS
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.