Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

Mini USB VGA over Cat5 UTP KVM Console Extender Kit - 230-ft.

Model Number: 0DT23010


  • Manage a USB computer or KVM switch from a remote location up to 230-ft. (70M) away
  • More security - Look after your investment by storing computers in locked, environmentally controlled room
  • More flexibility - Place your KVM console where you want it and your computer where you need it
  • More efficiency - Make your set up work for you instead of you working for your set up
  • Plug and play solution
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

The Mini KVM Extender USB is a high value, affordable solution for extending your KVM console from your computer or KVM switch to a distance of up to 230-ft. (70M) away over clutter free CAT5/6/7 cables.

If you're working from a small, home office (SOHO), the Mini KVM Extender USB is your preferred extended control solution - just place the KVM console where you want and the computer where you need and you're all set to go!

For industrial applications such as manufacturing lines or clean rooms, the Mini KVM Extender USB provides maximum safety and security, allowing you to place computers and servers in a single centralized location, far away from any production hazards.

IT managers seeking extended access to server rooms in a tightly secured environment will find the Mini KVM Extender USB particularly efficient and easy to use. Ideal also for presentation and training applications, the Mini KVM Extender USB provides flexibility and security coupled with highly attractive pricing.

The Mini KVM Extender USB is made up of 2 micro sized, compact units on both ends: a Transmitter unit with VGA and USB connectors that connects to the computer / KVM switch, and a Receiver unit with VGA and PS/2 connectors that connects to the remote keyboard, monitor and mouse. The Mini KVM Extender USB is a pure hardware solution, making it both software and network independent.

Features

  • Manage a USB computer or KVM switch from a remote location up to 230-ft. (70M) away
  • More security - Look after your investment by storing computers in locked, environmentally controlled room
  • More flexibility - Place your KVM console where you want it and your computer where you need it
  • More efficiency - Make your set up work for you instead of you working for your set up
  • Plug and play solution
  • Micro sized - Smallest form factor for sleek Transmitter and Receiver units. Once installed you won't even know they exist!
  • Transmitter unit features VGA and USB connectors for the computer / KVM swtich, and the Receiver unit features VGA and PS/2 connectors for the remote keyboard, monitor and mouse
  • Simple to install and operate
  • No external power needed at transmitter end
  • Supports all major OS
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • Compatible with all major operating systems
  • Computer or KVM switch with VGA and USB ports
  • VGA monitor and PS/2 keyboard and mouse

Package Includes

  • Local Transmitter Unit
  • Remote Receiver Unit
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz Output: DC5V/1000mA)
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code654518301670
AC Adapter(Input: 100-240V, 50/60Hz Output: DC5V/1000mA)
PHYSICAL
ColorBlack
Shipping Dimensions (hwd / in.)6.00 x 4.20 x 6.80
Shipping Weight (lbs.)1.30
ENVIRONMENTAL
Storage Temperature Range-40 to 70 C / -40 to 158 F
Operating Temperature0 TO 40 C / 32 to 104 F
CONNECTIONS
PC/Server ConnectionsVGA; USB
FEATURES & SPECIFICATIONS
TechnologyUSB; VGA/SVGA
WARRANTY
Product Warranty Period (Worldwide)3-year limited warranty

Accessories

Network Cables & Adapters
  Model Number Description
N201-025-GY | Network Cables & Adapters N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft.
N201-050-GY | Network Cables & Adapters N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft.
N201-075-GY | Network Cables & Adapters N201-075-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 75 ft.
Copper Network Cables
  Model Number Description
N201-075-GY | Copper Network Cables N201-075-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 75 ft.
N201-050-GY | Copper Network Cables N201-050-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 50 ft.
N201-025-GY | Copper Network Cables N201-025-GY Cat6 Gigabit Snagless Molded (UTP) Ethernet Cable (RJ45 M/M), Gray, 25 ft.

Extended Warranties

Part Number Description
WEXT1D 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2D 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3D 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

Product Videos

support icon

Do you own a
0DT23010

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.