Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

Dual VGA with Audio over Cat5/Cat6 Extender, Box-Style Receiver, 1440x900 60 Hz, Up to 300 ft. (90 m), TAA


Extends a VGA and audio signal to two sets of monitors and speakers up to 300-ft. from the source
  • Features dual VGA and audio ports for the connection of two sets of monitors and speakers
  • Works with a B132-002A-2 or B132-004A-2 Transmitter Unit to extend a VGA video and audio signal up to 300-ft. from the source
  • Extends a 1440 x 900 video and audio signal up to 150-ft, or a 1024 x 768 video and audio signal up to 300-ft.
  • Plug and play, no software or drivers required
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

B132-200A-SR

Have a Question?
Contact Us

Features

  • Features dual VGA and audio ports for the connection of two sets of monitors and speakers
  • Works with a B13 or B13 Transmitter Unit to extend a VGA video and audio signal up to 300-ft. from the source
  • Extends a 1440 x 900 video and audio signal up to 150-ft, or a 1024 x 768 video and audio signal up to 300-ft.
  • 24AWG, Solid Wire Cat5e/6 cable (such as Tripp Lite's N20 Cat6 cables) is required to achieve maximum distance and resolution
  • Features a built-in equalization control to adjust the video image
  • All operating systems supported
  • Plug and play; no software or drivers required
  • HDCP and EDID compliant
  • Ideal for digital signage installations for retail, schools, churches, etc.
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

Package Includes

  • B132-200A-SR
  • External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.)
  • Screwdriver for EQ adjustment
  • Owner's Manual
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332185570
Product TypeReceiver
AC AdapterInput: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft.
TechnologyVGA/SVGA; Stereo Audio; Cat5/5e; Cat6
VIDEO
Max Supported Video Resolution1440x900 @ 60Hz
Max 720P Range (ft)150
Max 1280 x 720 (720p) Range (ft)150
Receiver/Transceiver Video OutputVGA
Receiver - Number of Video Outputs2
Recommended CablingSolid Wire Cat6 Cables (Tripp Lite's N202-Series)
HDR SupportNo
Maximum Signal Range (ft)300
Maximum Signal Range Details
300 ft @ 1024 x 768 (60Hz)
150 ft @ 1440 x 900 (60Hz)
AUDIO
Audio Output3.5mm
Audio SpecificationStereo Audio
POWER
Power SourceUnit (Included)
Power Source TypeAC Adapter
AC Plug TypeNEMA 1-15P
External Power Supply Input Specs (V / Hz / A)100-240V / 50-60Hz / 0.5A
External Power Supply Output Specs (V / A)5V/2A
External Power Supply Cord Length (ft.)4.5
External Power Supply Cord Length (m.)1.38
External Power Supply DC Barrel Connector SpecsOD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve
External Power Supply CertificationsFCC; PSE; TUV; UL; cUL
Power Over Cable (PoC) SupportNo
USER INTERFACE, ALERTS & CONTROLS
LED IndicatorsRed (Power) RJ45: Green (Connection), Orange (Data Transmission)
PHYSICAL
ColorBlack
Included Mounting AccessoriesWallmount
Number of Displays2
Form Factor/Mounting OptionsBox; Wall-mount
Shipping Dimensions (hwd / in.)2.20 x 6.20 x 7.20
Shipping Weight (lbs.)1.10
Unit Dimensions (hwd / in.)1.06 x 4.53 x 2.46
Unit Packaging TypeBox
Unit Weight (lbs.)0.5
HousingMetal
ENVIRONMENTAL
Operating Temperature Range32 to 122 F (0 to 50 C)
Storage Temperature Range-4 to 158 (-20 to 70 C)
Relative Humidity10% to 90% RH, Non-Condensing
COMMUNICATIONS
Max 1024 x 768 Range (ft)300
Max 480P Range (ft)300
Max 1440 x 900 Range (ft)150
Max 480i Range (ft)300
Max 640 x 480 Range (ft)300
Max 800 x 600 Range (ft)300
EDID Compatible  Yes
IR Remote Extension SupportNo
RS-232 Serial Extension SupportNo
USB Extension SupportNo
CONNECTIONS
Ports2
Side A - Connector 1RJ45 (FEMALE)
Side B - Connector 1(2) HD15 (FEMALE)
FEATURES & SPECIFICATIONS
Driver RequiredNo
Built-In EqualizerYes
STANDARDS & COMPLIANCE
CertificationsTested to FCC, RoHS, REACH
ApprovalsCE, FCC, RoHS, REACH
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Related Products

Copper Network Cables

  Model Number Description
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) N202-025-BL N202-025-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) N202-050-BL N202-050-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) N202-075-BL N202-075-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) N202-100-BL N202-100-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m)
Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) N202-125-BL N202-125-BL Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m)

Audio Video Cables

  Model Number Description
3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m) P312-010 P312-010 3.5mm Mini Stereo Audio Cable for Microphones, Speakers and Headphones (M/M), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m) P502-010 P502-010 VGA High-Resolution RGB Coaxial Cable (HD15 M/M)), 10 ft. (3.05 m)
VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m) P504-010 P504-010 VGA High-Resolution RGB Coaxial Cable with Audio (HD15 and 3.5mm M/M), 10 ft. (3.05 m)

Video Extenders

  Model Number Description
2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA B132-002A-2 B132-002A-2 2-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA
4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA B132-004A-2 B132-004A-2 4-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA
8-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA B132-008A-2 B132-008A-2 8-Port VGA over Cat5/6 Splitter/Extender, Box-Style Transmitter for Video/Audio, Up to 1000 ft. (305 m), TAA

Documents & Downloads

support icon

Do you own a
B132-200A-SR

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.