Part Number: BHDBT-TR-SI-ER
This Model has been retired and replaced by BHDBT-TR-SI. An Owner's Manual and other information for the BHDBT-TR-SI-ER is available on the model support page
Features
- Extends a High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 500 feet (150 m)
- Connects to next link in the chain with just one Cat5e/6/6a cable
- Add up to 5 transceivers to further expand the range of your installation up to 3,000 feet (900 m) with a monitor attached to each transceiver
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 36-bit Deep Color (12 bits per channel), CEC passthrough, 3D video, EDID and HDCP
Allows RS-232 and IR Control Passthrough
- Passes through RS-232 serial signals at 115 Kbps full-duplex baud rates for devices such as scanners and touchscreen monitors
- Passes through IR remote control signals so you can operate your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
Easy to Set Up and Use
- Plug-and-play engineering means no software or drivers to download and install
- Inserts quickly between transmitter and receiver in Tripp Lite HDBaseT installation
- Included mounting hardware lets you install each unit on a wall, rack or pole
- Locking HDMI ports (ideal for use with Tripp Lite’s P569-006-LOCK HDMI cables) prevent cables from coming loose or disconnected, ensuring an intact signal
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332187048 |
Product Type | Transceiver |
Technology | HDBaseT; HDMI; IR; Cat5/5e; Cat6 |
VIDEO
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 500 |
POWER
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
CONNECTIONS
Number of Ports | 0 |
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
PHYSICAL
Color | Black |
Number of Displays | 1 |
Shipping Dimensions (hwd / in.) | 2.20 x 8.40 x 6.50 |
Shipping Weight (lbs.) | 1.34 |
Unit Dimensions (hwd / in.) | 1.200 x 5.000 x 4.000 |
Unit Weight Details | 1lb. |
ENVIRONMENTAL
Operating Temperature Range | 0 to 40 C (32 to 104 F) |
Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
Relative Humidity | 20 to 90% |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 500 |
Max 480P Range (ft) | 500 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 480i Range (ft) | 500 |
Max 640 x 480 Range (ft) | 500 |
Max 800 x 600 Range (ft) | 500 |
Max 1600 x 1200 Range (ft) | 500 |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
Driver Required | No |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://tripplite.eaton.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: HDBaseT Solutions
https://tripplite.eaton.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051
Product Images