HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA
Part Number: BHDBT-TR-SI
Transmits uncompressed HDMI video and audio, RS-232 serial and IR remote control signals over a single Cat5e/6/6a cable up to 230 ft. to projectors, monitors or televisions in a chain.
- Extends and expands your Tripp Lite HDBaseT Class B installation
- Connects multiple monitors at different links in a chain
- Extends both a 4096 x 2160 and 3840 x 2160 (4K x 2K) @ 30 Hz signal up to 130-ft. (39.62 m)
- Extends a 1080p @ 60 Hz signal up to 230-ft. (70.1 m)
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD
- 1-year limited warranty
Overview
Insert the BHDBT-TR-SI HDBaseT Class B (HDBaseT-Lite) HDMI over Cat5e/6/6a Extender Transceiver between the transmitter and receiver units in your Tripp Lite HDBaseT Class B installation to extend the range of your signal. Connect its HDMI port to a projector, monitor or television to expand your installation.
Using a single Cat5e/6/6a cable, the BHDBT-TR-SI transmits uncompressed HDMI audio and video, RS-232 serial and IR control signals up to 230-ft. (70.1 m) from the previous unit in the chain (either the transmitter or another transceiver), including a 1920 x 1080 (1080p) signal @ 60 Hz. It can also extend an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) video signal up to 130-ft. (39.62 m) from the previous unit in the chain. Add up to five BHDBT-TR-SI Extender Transceivers to the chain for a total range up to 780-ft. (237.74 m) (4K x 2K) or 1,380-ft. (420.62 m) (1080p) with a monitor connected to each transceiver.
RS-232 serial signals and IR remote control signals (@ 39 KHz) also pass through the transceiver, so your HDBaseT installation can control such RS-232 devices as scanners and touchscreen displays at baud rates up to 115 Kbps. You can also operate a Blu-ray player using its remote when at the remote monitor and vice versa. Locking HDMI ports (ideal for use with Tripp Lite's P569-006-LOCK High-Speed HDMI cables with locking connectors) prevent cables from coming loose or undone, ensuring an intact signal. Attach the BHDBT-TR-SI to a wall, rack or pole using the included hardware.
Features
- Extends an Ultra High Definition (UHD) 4096 x 2160 or 3840 x 2160 (4K x 2K) @ 30 Hz signal up to 130-ft. (39.26 m)
- Extends a High Definition 1920 x 1080 (1080p) @ 60 Hz signal up to 230-ft. (70.1 m)
- Connects to next link in the chain with just one Cat5e/6/6a cable
- Add up to 5 transceivers to further expand the range of your installation up to 780-ft. (237.74 m) (4K x 2K) or 1,380-ft. (420.62 m) (1080p) with a monitor attached to each transceiver
- Supports 7.1-channel surround sound, DTS-HD and Dolby TrueHD audio
- Supports 36-bit Deep Color (12 bits per channel), CEC passthrough, 3D video, EDID and HDCP
Allows RS-232 and IR Control Passthrough
- Passes through RS-232 serial signals at 115 Kbps full-duplex baud rates for devices such as scanners and touchscreen monitors
- Passes through IR remote control signals so you can operate your Blu-ray player with its remote while standing at the remote monitor (and vice versa)
Easy to Set Up and Use
- Plug-and-play engineering—no software or drivers to download and install
- Inserts quickly between transmitter and receiver in Tripp Lite HDBaseT Class B installation
- Included mounting hardware lets you install each unit on a wall, rack or pole
- Locking HDMI ports (ideal for use with Tripp Lite's P569-006-LOCK HDMI cables) prevent cables from coming loose or disconnected, ensuring an intact signal
TAA-Compliant
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Specifications
OVERVIEW
UPC Code | 037332187062 |
Product Type | Transceiver |
Technology | HDBaseT; HDMI; IR; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 3840x2160 (4K @ 30Hz) |
Max 720P Range (ft) | 230 |
Max 1080P Range (ft) | 230 |
Max 1280 x 720 (720p) Range (ft) | 230 |
Max 1920 x 1080 (1080p) Range (ft) | 230 |
Max 1920 x 1200 Range (ft) | 230 |
Max 2560 x 1600 Range (ft) | 130 |
Max 3840 x 2160 (4K@30Hz) Range (ft) | 130 |
Receiver/Transceiver Video Output | HDMI |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | HDMI |
Max Supported Color Depth | 36-bit Deep Color |
HDR Support | No |
3D Video Supported | Yes |
Maximum Signal Range (ft) | 230 |
AUDIO
Audio Input | HDMI |
Audio Output | HDMI |
Audio Specification | 7.1 Channel Surround Sound, DTS-HD and Dolby TrueHD |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Unit (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 3A |
External Power Supply Input Specs (V / Hz / A) | 100-240V / 50-60Hz / 0.5A |
External Power Supply Output Specs (V / A) | 5V/3A |
External Power Supply Cord Length (ft.) | 4.5 |
External Power Supply Cord Length (m.) | 1.4 |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | GREEN UNIT LED INDICATES POWER / GREEN RJ45 LED's INDICATE HDCP IS WORKING / ORANGE UNIT LEDS INDICATE HDMI OUTPUT CONNECTION, RJ45 OUTPUT CONNECTION, AND RJ45 INPUT CONNECTION / ORANGE RJ45 LED's INDICATE HDBASET LINK |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Receiver Unit Dimensions (hwd / in.) | 1.2 x 5 x 4 |
Receiver Unit Weight (lbs.) | 1 |
Shipping Dimensions (hwd / in.) | 2.20 x 8.40 x 6.50 |
Shipping Weight (lbs.) | 1.34 |
Unit Dimensions (hwd / in.) | 1.2 x 5 x 4 |
Unit Packaging Type | Box |
Unit Weight (lbs.) | 1 |
Unit Weight Details | 1lb. |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 0 to 40 C (32 to 104 F) |
Storage Temperature Range | -20 to 60 C (-4 to 140 F) |
Relative Humidity | 20 to 90% |
Operating Humidity Range | 20 to 90% |
Storage Humidity Range | 20 to 90% |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 230 |
Max 480P Range (ft) | 230 |
Max 1440 x 900 Range (ft) | 230 |
Max 1080i Range (ft) | 230 |
Max 1920 x 1440 Range (ft) | 130 |
Max 4K UHD Range (ft) | 130 |
Max 480i Range (ft) | 230 |
Max 640 x 480 Range (ft) | 230 |
Max 800 x 600 Range (ft) | 230 |
Max 1600 x 1200 Range (ft) | 230 |
Max 2048 x 1536 Range (ft) | 130 |
EDID Compatible | Yes |
IR Remote Extension Support | Yes |
RS-232 Serial Extension Support | Yes |
Consumer Electronics Control (CEC) Supported | Yes |
USB Extension Support | No |
CONNECTIONS
Number of Ports | 0 |
Side A - Connector 1 | HDMI (FEMALE) |
Side B - Connector 1 | (2) RJ45 (FEMALE) |
FEATURES & SPECIFICATIONS
HDCP Specification | 1.4 |
Driver Required | No |
10/100 Ethernet Extension Support | No |
Built-In Equalizer | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | UL; cUL; RoHS; FCC |
Product Compliance | RoHS; REACH; FCC (USA) |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Related Products
Copper Network Cables
Model Number | Description | |
---|---|---|
![]() |
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 25 ft. (7.62 m) |
![]() |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 50 ft. (15.24 m) |
![]() |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 75 ft. (22.86 m) |
![]() |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 100 ft. (30.5 m) |
![]() |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), Blue, 125 ft. (38.1 m) |
Audio Video Cables
Model Number | Description | |
---|---|---|
![]() |
P568-010 | High-Speed HDMI Cable, Digital Video with Audio, UHD 4K (M/M), Black, 10 ft. (3.05 m) |
![]() |
P569-010-CERT | 4K HDMI Cable with Ethernet (M/M) - 4K 60 Hz, Gripping Connectors, 10 ft. |
![]() |
P569-010-LOCK | High Speed HDMI Cable with Ethernet and Locking Connector, UHD 4K, 24AWG (M/M), 10 ft. (3.05 m) |
Video Extenders
Model Number | Description | |
---|---|---|
![]() |
BHDBT-K-SI | HDBaseT Class B (HDBaseT-Lite) HDMI Over Cat5e/6/6a Extender Kit, Serial & IR Control, 4K x 2K 30 Hz UHD / 1080p 60 Hz, Up to 230 ft. (70 m), TAA |
Video Switches
Model Number | Description | |
---|---|---|
![]() |
BHDBT-T-SI-4X2 | HDBaseT HDMI over Cat5/6/6a Extender, Matrix Transmitter,Serial and IR,4K x 2K 30 Hz UHD / 1080p 60 Hz, 4 Input, 2 Output, Up to 500 ft. (152 m), TAA |
![]() |
BHDBT-T-SI-4X4 | HDBaseT HDMI over Cat5e/6/6a 4x4 Extender Matrix Transmitter, Serial and IR, 4K x 2K 30 Hz UHD / 1080p 60 Hz, 4 Input, 4 Output, TAA |
Audio Video Panel Mount
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-KJ-GY | Toolless Cat6a Keystone Jack, Gray, TAA |
Couplers
Model Number | Description | |
---|---|---|
![]() |
BHDBT-001-FF | Cat6a Straight-Through Modular In-Line Snap-In Coupler (RJ45 F/F), TAA |
Computer & Storage
Model Number | Description | |
---|---|---|
![]() |
P520-006 | Serial DB9 Serial Extension Cable, Straight Through (DB9 M/F), 6 ft. (1.83 m) |
Documents & Downloads
Useful Web Pages
Product Videos
- HDMI: Getting the (Digital) Picture
https://www.tripplite.com/video/hdmi-getting-the-digital-picture/136216 - Connecting Video Sources to Displays: HDBaseT Solutions
https://www.tripplite.com/video/connecting-video-sources-to-displays-hdbaset-solutions/97051
Product Images