Part Number: B203-101-PNP
Send data from a USB-equipped computer to a USB 2.0 peripheral up to 164 ft. away over user-supplied Cat5/Cat6 cable. No software or drivers are required. Kit is useful for devices or areas that lack network conductivity.
- Extends USB data transfer up to 164 ft. over Cat5/Cat6 cable
- Includes a transmitter with USB cable and a 1-port receiver
- Supports data transfer rates up to 480 Mbps
- Plug-and-play functionality; no software or drivers required
- Works with Windows®, Mac® and Chromebook™ computers
- 1-year limited warranty
Overview
The B203-101-PNP 1-Port Plug-and-Play USB 2.0 over Cat5/Cat6 Extender Kit transmits data from your computer to a USB 2.0 peripheral up to 164 feet (50 meters) away. It has plug-and-play functionality, meaning you don't have to install drivers or software. For added convenience, the transmitter has a built-in USB-A cable for connection to your computer. The USB signals travel between the transmitter and receiver units over user-supplied Cat5/Cat6 cable. It's a simple, cost-effective solution for connecting your computer to a printer or other USB peripheral that lacks network connectivity and is farther than 16 feet (4.9 meters) away from your computer, which is the distance limitation for USB cables. For example, you can use the B203-101-PNP to connect an impact printer to a server in another room. This extender kit is also convenient for making connections in areas without network availability.
By using Cat5/Cat6 cable to carry signals, the B203-101-PNP extends your installation farther than is possible with standard USB cables. Plus, Cat5/Cat6 cabling is readily available at low cost. For maximum signal integrity, use solid-conductor Cat5/Cat6 UTP cabling, such as the N202-Series. The B203-101-PNP extender kit can achieve data transfer rates up to 480 Mbps. It's backward compatible with USB 1.1 peripherals. The B203-101-PNP works with all major operating systems (Windows and macOS). Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases.
Features
- Send data to a USB 2.0 device located up to 164-ft. (50 m) from the source
- USB signals travel over a single user-supplied Cat5/Cat6 cable
- Includes transmitter with built-in USB-A cable and a 1-port receiver
- Supports data transfer rates up to 480 Mbps
Greater Distance over Cat5/Cat6 Cable Provides Greater Flexibility
- Cat5/Cat6 cabling exceeds the 16-ft. (4.9 m) distance limitation of USB cables
- Allows connection to devices that lack network connectivity in areas beyond the reach of standard USB cables
- Makes connections in areas without network availability
- Allows source to be in a secure location, separate from peripherals
- Cat5/Cat6 cabling is cost-effective and readily available
- For best results, use solid-conductor Cat5/Cat6 UTP cable, such as N202-Series cable
Convenient Plug-and-Play Installation
- Plug-and-play functionality; no software or drivers required
- Built-in 1-ft. (0.3 m) USB-A cable connects source and transmitter
- User-supplied Cat5/Cat6 cable connects transmitter and receiver
- Receiver unit has an external power supply
Widely Compatible
- Compatible with all major operating systems (Windows and Mac)
- Backward compatible with USB 1.1 devices (at USB 1.1 speeds)
TAA-Compliant
- Complies with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
System Requirements
- USB-equipped Windows, Mac or Chromebook computer
- Cat5/Cat6 cable
- Available AC outlet in receiver location
Package Includes
- B203-101-PNP local transmitter with built-in USB cable
- B203-101-PNP 1-port remote receiver
- External Power Supply with NEMA 1-15P Plug for receiver (Input: 100-240V, 50/60 Hz, 0.5A; Output: 5V, 2A, 4.5-ft. (1.37 m)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332185211 |
Technology | USB 2.0 (High Speed) |
VIDEO
HDR Support | No |
POWER
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 4.5 ft. |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | USB A (MALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side B - Connector 1 | USB A (FEMALE) |
Side B - Connector 2 | RJ45 (FEMALE) |
Connector Plating | Nickel |
PHYSICAL
Color | Black |
Material of Construction | PVC |
Shipping Dimensions (hwd / in.) | 2.20 x 7.20 x 6.50 |
Shipping Weight (lbs.) | 0.60 |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 20 to 90% RH, Non-Condensing |
COMMUNICATIONS
IR Remote Extension Support | No |
RS-232 Serial Extension Support | No |
FEATURES & SPECIFICATIONS
USB Specification | USB 2.0 (up to 480 Mbps) |
Recommended Category Cable | Cat6 |
STANDARDS & COMPLIANCE
Product Certifications | NOM (Mexico) |
Product Compliance | RoHS; CE (Europe); EAC (Belarus, Kazakhstan, Russia); REACH; WEEE; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Copper Network Cables
Model Number | Description | |
---|---|---|
N202-025-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 25 ft. (7.62 m) | |
N202-050-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 50 ft. (15.24 m) | |
N202-075-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 75 ft. (22.86 m) | |
N202-100-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 100 ft. (30.5 m) | |
N202-125-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 125 ft. (38.1 m) | |
N202-150-BL | Cat6 Gigabit Solid Conductor Snagless UTP Ethernet Cable (RJ45 M/M), PoE, Blue, 150 ft. (45.72 m) |
USB Cables
Model Number | Description | |
---|---|---|
U022-006 | USB 2.0 A to B Cable (M/M), 6 ft. (1.83 m) | |
U022-010 | USB 2.0 A to B Cable (M/M) - 10 ft. (3.05 m) | |
U030-006 | USB 2.0 A to Mini-B Cable (A to 5Pin Mini-B M/M), 6 ft. (1.83 m) | |
U050-006 | USB 2.0 A to Micro-B Cable (M/M), 6 ft. (1.83 m) | |
UR022-003 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 3 ft. (0.91 m) | |
UR022-006 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 6 ft. (1.83 m) | |
UR022-010 | Universal Reversible USB 2.0 Cable (Reversible A to B M/M), 10 ft. (3.05 m) | |
UR030-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Mini B M/M), 6 ft. (1.83 m) | |
UR050-006 | Universal Reversible USB 2.0 Cable (Reversible A to 5Pin Micro B M/M), 6 ft. (1.83 m) |
Documents & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images