Part Number: B130-101S-2
This Model has been retired and replaced by B130-101A-2. An Owner's Manual and other information for the B130-101S-2 is available on the model support page
Features
- Extends a 1920 x 1440 (60 Hz) Video and RS232 Serial signal up to 500 ft., or a 1024 x 768 (60 Hz) Video and RS232 Serial signal up to 1,000 ft., when using 24 AWG Solid Wire Cat5e/6 cable, such as N022-01K-GY (Cat5) and N222-01K-GY (Cat6)
- For optimal image quality between 500 and 1,000 ft., use Zero-Skew cable, such as P524-01K
- EDID copy feature ensures optimal display compatibility
- Supports bi-directional communication
- The local (Transmitter) unit features an additional VGA port for the connection of a local monitor
- The remote (Receiver) unit features built-in Equalization and Gain controls to adjust the video image
- Includes mounting hardware for both the local and remote units, allowing them to be wallmounted, rack-mounted or pole mounted
- Ideal for digital signage situations needing serial access, such as bar code scanners or touchscreen monitors
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule Purchases
System Requirements
Package Includes
- Local (Transmitter) unit 1 x 4.5 x 2.5 (in.)
- Remote (Receiver) unit 1 x 2.5 x 3.5 (in.)
- 3.5mm Male to DB9 Male Serial Adapter Cable
- 3.5mm Male to DB9 Female Serial Adapter Cable
- Mini-Screwdriver for EQ/Gain adjustment
- (x2) Mounting Hardware Kits
- (x2) External Power Supply with NEMA 1-15P Plug (Input: 100-240V, 50/60Hz, 0.5A Output: 5V, 2A, 5 ft.)
- Owner's Manual
Specifications
OVERVIEW
UPC Code | 037332178428 |
Product Type | Extender Kit |
Technology | VGA/SVGA; Cat5/5e; Cat6 |
VIDEO
Max Supported Video Resolution | 1920 x 1440 @ 60Hz |
Max 720P Range (ft) | 500 |
Max 1080P Range (ft) | 500 |
Max 1280 x 720 (720p) Range (ft) | 500 |
Max 1920 x 1080 (1080p) Range (ft) | 500 |
Max 1920 x 1200 Range (ft) | 500 |
Transmitter Video Input | VGA |
Transmitter - Number of Video Outputs | 1 |
Transmitter - Local Display Output | VGA |
Receiver/Transceiver Video Output | VGA |
Receiver - Number of Video Outputs | 1 |
Recommended Cabling | Solid Wire Cat6 Cables (Tripp Lite's N202-Series) |
HDR Support | No |
3D Video Supported | No |
Maximum Signal Range (ft) | 1000 |
Maximum Signal Range Details | 1000 ft @ 1024 x 768 (60Hz) 500 ft @ 1920 x 1440 (60Hz) |
INPUT
AC Power Adapter Plug(s) | NEMA 1-15P North America |
AC Power Adapter Input Specs (V / Hz / A) | 100-240V / 50/60Hz / 0.5A |
AC Power Adapter Output Specs (V / A) | 5V / 2A |
AC Power Adapter Cord Length (ft.) | 4.5 |
AC Power Adapter Cord Length (m) | 1.38 |
POWER
Power Source Type | AC Adapter |
AC Plug Type | NEMA 1-15P |
Power Source | Transmitter and Receiver (Included) |
Power Over Cable (PoC) Support | No |
AC Adapter | Input: 100-240V, 50/60Hz, 0.5A; Output: 5V, 2A, 5 ft. |
DC Barrel Plug | OD: 5.5 x 2.1 x 7.5mm, Positive Pin, Negative Sleeve |
CONNECTIONS
Number of Ports | 1 |
Side A - Connector 1 | (2) HD15 (FEMALE) |
Side A - Connector 2 | RJ45 (FEMALE) |
Side A - Connector 3 | 3.5MM (FEMALE) |
Side B - Connector 1 | HD15 (FEMALE) |
Side B - Connector 2 | 3.5MM (FEMALE) |
Side B - Connector 3 | RJ45 (FEMALE) |
Daisy-chainable / Cascadable | No |
USER INTERFACE, ALERTS & CONTROLS
LED Indicators | TX & RX: Red (Power); RJ45: Green (Connection), Orange (Data Transmission) |
PHYSICAL
Color | Black |
Included Mounting Accessories | Wallmount |
Number of Displays | 1 |
Optional Mounting Accessory Notes | Can DIN Mount using Tripp Lite Bracket B110-DIN-02 |
Form Factor/Mounting Options | Box; Wall-mount |
Receiver Unit Dimensions (hwd / in.) | 2.53 x 3.61 x 1.01 |
Receiver Unit Weight (lbs.) | 0.4 |
Shipping Dimensions (hwd / in.) | 2.20 x 10.20 x 6.50 |
Shipping Weight (lbs.) | 1.90 |
Transmitter Unit Dimensions (hwd / in.) | 4.53 x 1.06 x 2.46 |
Transmitter Unit Weight (lbs.) | 0.5 |
Unit Dimensions (hwd / in.) | 0.000 x 0.000 x 0.000 |
Unit Packaging Type | Box |
Housing | Metal |
ENVIRONMENTAL
Operating Temperature Range | 32° to 104°F (0° to 40°C) |
Storage Temperature Range | -4° to 140°F (-20° to 60°C) |
Relative Humidity | 10% to 90% RH, Non-Condensing |
COMMUNICATIONS
Max 1024 x 768 Range (ft) | 1000 |
Max 480P Range (ft) | 1000 |
Max 1440 x 900 Range (ft) | 500 |
Max 1080i Range (ft) | 500 |
Max 1920 x 1440 Range (ft) | 500 |
Max 480i Range (ft) | 1000 |
Max 640 x 480 Range (ft) | 1000 |
Max 800 x 600 Range (ft) | 1000 |
Max 1600 x 1200 Range (ft) | 500 |
EDID Compatible | Yes |
IR Remote Extension Support | No |
RS-232 Serial Extension Support | Yes |
FEATURES & SPECIFICATIONS
10/100 Ethernet Extension Support | No |
Built-In Equalizer | Yes |
Driver Required | No |
STANDARDS & COMPLIANCE
External Power Supply Certifications | FCC; PSE; TUV; UL; cUL |
Product Compliance | RoHS; REACH; FCC (USA); Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Product Literature
Useful Web Pages
Product Images