Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
  • Compatible with PS/2 servers/KVM switches/KVM extenders
  • Pure hardware solution - no software/network conflicts
  • No need for external power
  • Compact size
  • Plug & play
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 3-year limited warranty

Overview

Preserve Your IT investments
Keep your PS/2 legacy equipment! The PS/2 to USB Converter, a small, plug & play converter, transforms PS/2 equipment from outdated devices to valuable tools for today's data centers.

Rather than advocate "rip and replace" IT solutions, this adapter preserves past investments by repurposing and updating existing IT equipment. Once you have gone through the hassle of setting up a KVM switch, for example, it is inconvenient and expensive to throw it out and start from scratch. With the PS/2 to USB Converter, your life at the rack only gets easier: you can now use your KVM switch with a new generation USB keyboard and mouse. With your PS/2 KVM switches, you can still extend the life of the IT equipment that you already bought.

Flexible USB Support
With the PS/2 to USB Converter, you can use your PS/2 device (KVM switches, KVM extenders, and servers) with a USB keyboard and mouse.

Unlike other converters, the PS/2 to USB Converter accommodates multiple permutations of keyboard and mice combinations:

  • Supports USB keyboard with USB mouse
  • Supports USB keyboard with PS/2 mouse
  • Supports USB mouse with PS/2 keyboard

Features

  • Compatible with PS/2 servers / KVM switches / KVM extenders
  • Pure hardware solution - no software/network conflicts
  • No need for external power
  • Compact size
  • Plug & play
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases

System Requirements

  • PS/2 Computer / KVM Switch / KVM Extender
  • USB and/or PS/2 keyboard and mouse
  • Compatible with most keyboards; supports 104 keys only

Package Includes

  • PS/2 to USB Converter
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code654518212235
Accessory TypeSerial Adapter
TechnologyPS/2
Accessory ClassKVM Switch Accessories
INPUT
Product Length (in.)11.4
CONNECTIONS
Side A - Connector 1(2) MINI DIN-6 (MALE)
Side B - Connector 1(2) USB A (FEMALE)
Connector PlatingNickel
Contact Plating  Nickel
PHYSICAL
ColorBlack
Material of ConstructionABS
Cable Jacket RatingVW-1
Cable Outer Diameter (OD)3.5mm
Shipping Dimensions (hwd / in.)5.50 x 3.90 x 0.50
Shipping Weight (lbs.)0.18
Unit Packaging TypePolybag
ENVIRONMENTAL
Operating Temperature Range41° to 104°F (5° to 40°C)
Storage Temperature Range-4° to 140°F (-20° to 60°C)
Relative Humidity0% to 80% RH, Non-Condensing
FEATURES & SPECIFICATIONS
USB SpecificationUSB 1.1 (up to 12 Mbps)
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe); REACH; FCC (USA); Trade Agreements Act (TAA)
WARRANTY & SUPPORT
Product Warranty Period (Worldwide)3-year limited warranty

Questions & Answers

The 0DT60002 is not compatible with wireless technologies, including wireless keyboards and mice. The product is compatible with PS/2 kyeboards and mice, PS/2 servers, select KVM switches, and select KVM extenders.
Was this information helpful? Yes No
Need more help? Contact Technical Support
Ask a Question

Accessories

KVM Switches

  Model Number Description
NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount B072-008-1 B072-008-1 NetCommander 8-Port Cat5 KVM Switch 1U Rack-Mount
NetCommander 8-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount B072-008-1-IP B072-008-1-IP NetCommander 8-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount
NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount B072-016-1 B072-016-1 NetCommander 16-Port Cat5 KVM Switch 1U Rack-Mount
NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount B072-016-1-IP B072-016-1-IP NetCommander 16-Port Cat5 KVM over IP Switch - 1 Remote + 1 Local User, 1U Rack-Mount

Services & Extended Warranties

Extended Warranty

Part Number Description
WEXT1B Extended Warranty and Technical Support for Select Products – DC Power, Keyspan, KVM, PDUs, Inverters, Power Management
WEXT2B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Power Inverters, Power Management
WEXT3B Extended Warranty and Technical Support for Select Products – DC Power Supplies, Keyspan Products, KVM Switches, PDUs, Inverters, Power Management

Documents & Downloads

Declarations of Conformity

Product Videos

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.