Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

Model Number: BP-260


  • Sturdy metal battery cabinet
  • Holds two 12V batteries (sold separately)
  • 2-year limited warranty
HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's BP260 battery pack for use with Tripp Lite 12 and 24 volt PowerVerter APS inverter/charger systems. Rugged all metal battery enclosure safely houses two batteries and includes heavy gauge cabling, nut and bolt connectors and battery terminal isolators for user installation. Holds two Tripp Lite separate-purchase 98-121 batteries rated at 12 volts, 75 amp hours.

Features

  • Offers extended-run operation when used in conjunction with Tripp Lite APS systems with a 12 or 24V DC battery connection
  • Holds 2 Tripp Lite 98-121 batteries rated at 12 volts, 75 amp hours (sold separately)
  • Rugged all-metal battery enclosure safely houses two batteries
  • Includes complete battery cabling (two 2-ft., two 8-in., one 6 inch fusable link), nuts and bolts for battery connection, set of red battery terminal isolators

Package Includes

  • BP260 external battery pack
  • Battery cabling, terminal isolators and nut and bolt battery connectors
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332080011
PHYSICAL
External Battery Pack Form FactorTower
Included AccessoriesIncludes complete battery cabling (two 2 ft, two 8 in, one 6 inch fusible link), nuts and bolts for battery connection, set of red battery terminal isolators
Material of ConstructionBlack and beige steel cabinet
Shipping Dimensions (hwd / in.)19.70 x 11.10 x 12.20
Shipping Weight (lbs.)19.80
Unit Dimensions (hwd / in.)10.5 x 10.5 x 17.75
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty
Optional Coverage3 year, 5 year, next day and on-site warranty coverage available

Extended Warranties

Part Number Description
WEXT1E 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2E 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3E 3-Year Extended Warranty - For select Tripp Lite Products

Resources & Downloads

support icon

Do you own a
BP-260

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.