Eaton
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
tl-presaleshelp@eaton.com

External 12/24V Tower Battery Pack Enclosure for PowerVerter APS Inverter/Chargers (BP-260)

Part Number:  BP-260

  • Sturdy metal battery cabinet
  • Holds two 12V batteries (sold separately)
  • 2-year limited warranty
Extended Warranty Options
Have a Question?
Contact Us

Overview

Tripp Lite's BP260 battery pack for use with Tripp Lite 12 and 24 volt PowerVerter APS inverter/charger systems. Rugged all metal battery enclosure safely houses two batteries and includes heavy gauge cabling, nut and bolt connectors and battery terminal isolators for user installation. Holds two Tripp Lite separate-purchase 98-121 batteries rated at 12 volts, 75 amp hours.

Features

  • Offers extended-run operation when used in conjunction with Tripp Lite APS systems with a 12 or 24V DC battery connection
  • Holds 2 Tripp Lite 98-121 batteries rated at 12 volts, 75 amp hours (sold separately)
  • Rugged all-metal battery enclosure safely houses two batteries
  • Includes complete battery cabling (two 2-ft., two 8-in., one 6 inch fusable link), nuts and bolts for battery connection, set of red battery terminal isolators

Package Includes

  • BP260 external battery pack
  • Battery cabling, terminal isolators and nut and bolt battery connectors
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332080011
Accessory TypeBattery Housing
Accessory ClassPower Inverter Accessories
PHYSICAL
Material of ConstructionSteel
Included AccessoriesIncludes complete battery cabling (two 2 ft, two 8 in, one 6 inch fusible link), nuts and bolts for battery connection, set of red battery terminal isolators
External Battery Pack Form FactorTower
Shipping Dimensions (hwd / in.)19.70 x 11.10 x 12.20
Shipping Weight (lbs.)19.80
Unit Dimensions (hwd / in.)0.000 x 0.000 x 0.000
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty
Optional Coverage3 year, 5 year, next day and on-site warranty coverage available

Questions & Answers

Services

Extended Warranty

Part Number Description
WEXT1E Extended Warranty and Technical Support for Select Tripp Lite Products – KVM, PDU, Inverters, UPS Systems
WEXT2E Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems
WEXT3E Extended Warranty & Technical Support Select Tripp Lite Products – KVM Switches; PDUs; Power Inverters; UPS Systems
Comparing
0
Products

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email tl-presaleshelp@eaton.com.