Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External 192V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V12-3U)

Model Number: BP192V12-3U


  • Extends the runtime of expandable 192V DC Tripp Lite UPS Systems
  • Included daisychain connector supports the addition of multiple compatible external battery packs
  • Supports 3U rackmount installation; 4 post installation accessories included
  • Options for 2 post rackmount and tower installation available
  • 2-year limited warranty
HAVE A QUESTION?

Call Us
1 773.869.1774


Overview

Tripp Lite's BP192V12-3U rack/tower external battery pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Multi-use form factor supports configuration in rackmount or stacking applications using only 3 rack spaces (3U). Upright tower configuration supported with optional 2-9USTAND accessory. Includes heavy-gauge cabling with high-current DC connectors for simple installation. Additional output connector allows multiple BP192V12-3U battery packs to be daisy-chained to the UPS for even longer extended run operation.

COMPATIBLE UPS SYSTEMS - SU12KRT4UHW, SU5000RT4U, SU5000RT4UHV, SU5000RT4UTF, SU6000RT4U, SU6000RT4UHV, SU6000RT4UHVG, SU6000RT4UHVHW, SU6000RT4UTF, SU6000RT4UTFHW, SU8000RT4U and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
  • Supports stacking or rackmount installation using only 3 rack spaces (3U)
  • Supports upright tower installation with optional 2-9USTAND accessory (holds 3 battery packs in tower configuration)
  • Set of two input/output connectors allows multiple BP192V12-3U battery packs to be daisy-chained to the UPS for even longer extended run operation
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation

Package Includes

  • BP192V12-3U external battery pack
  • Mounting hardware
  • Warranty information
  • Instruction manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332125903
OUTPUT
Overload Protection50A DC output fuse
INPUT
UPS Input Cord Length (ft.)3
Input PhaseSingle-Phase
BATTERY
Expandable Battery RuntimeIncludes a second input/output connector to daisy-chain multiple battery packs
DC System Voltage (VDC)192
UPS ConnectionDetachable cable with UPS specific DC connector (90 cm length, 8 gauge)
Typical Battery Lifespan4-6 years typical (North America)
Expandable RuntimeYes
PHYSICAL
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Material of ConstructionBlack steel cabinet
Minimum Required Rack Depth (inches)36
Shipping Dimensions (hwd / in.)11.00 x 23.00 x 33.00
Shipping Weight (lbs.)194.00
Unit Dimensions (hwd / in.)5.25 x 17.5 x 28
Unit Weight (lbs.)174.00
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty
Optional Coverage3 year, 5 year, next day and on-site warranty coverage available

Accessories

UPS Accessories
  Model Number Description
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2POSTRMKITHD | UPS Accessories 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components

Extended Warranties

Part Number Description
WEXT1P 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2P 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3P 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.