External 192V 3U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V12-3U)
- Extends the runtime of expandable 192V DC Tripp Lite UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 3U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount and tower installation available
- 2-year limited warranty
Overview
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- Supports stacking or rackmount installation using only 3 rack spaces (3U)
- Supports upright tower installation with optional 2-9USTAND accessory (holds 3 battery packs in tower configuration)
- Set of two input/output connectors allows multiple BP192V12-3U battery packs to be daisy-chained to the UPS for even longer extended run operation
- Includes heavy-gauge cabling with high-current DC connectors for simple installation
Specifications
OVERVIEW
UPC Code | 037332125903 |
INPUT
UPS Input Cord Length (ft.) | 3 |
Input Phase | Single-Phase |
OUTPUT
Overload Protection | 50A DC output fuse |
BATTERY
Expandable Battery Runtime | Includes a second input/output connector to daisy-chain multiple battery packs |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 192 |
UPS Connection | Detachable cable with UPS specific DC connector (90 cm length, 8 gauge) |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 3U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 36 |
Shipping Dimensions (hwd / in.) | 11.00 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 205.83 |
Unit Dimensions (hwd / in.) | 5.25 x 17.5 x 28 |
Unit Weight (lbs.) | 174.00 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Questions & Answers
More Q&As may be available on the BP192V123U model support page.
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1P | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM, UPS Systems |
WEXT2P | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches, UPS Systems |
WEXT3P | Extended Warranty and Technical Support Select Tripp Lite Products – KVM Switches; UPS |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images