Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External 192V 4U Rack/Tower Battery Pack for select Tripp Lite UPS Systems (BP192V18-4U)


  • Extends runtime of compatible Tripp Lite UPS Systems with 192VDC external battery connection
  • Provides daisy-chain capability
  • Simple installation; 4U rackmount, tower or stack adaptable
  • Simple maintenance chassis contains (4) 40lb. single-user replaceable battery modules
  • 2-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP192V18-4U

Have a Question?
Contact Us

Overview

Tripp Lite's BP192V18-4U rack/tower external battery pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Multi-use form factor supports configuration in rackmount or stacking applications using only 4 rack spaces (4U). Upright tower configuration supported with optional 2-9USTAND accessory. Includes heavy-gauge cabling with high-current DC connectors for simple installation. Additional output connector allows multiple BP192V18-4U battery packs to be daisy-chained to the UPS for even longer extended run operation.

COMPATIBLE UPS SYSTEMS - SU12000RT4U, SU12000RT4UHW, SU16000RT4U, SU16000RT4UHW, and other Tripp Lite UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
  • Supports stacking or rackmount installation using only 4 rack spaces (4U)
  • Supports upright tower installation with optional 2-9USTAND accessory (holds 2 battery packs in tower configuration)
  • Set of input/output connectors allows multiple BP192V18-4U battery packs to be daisy-chained to the UPS for even longer extended run operation
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation
  • Simple maintenance chassis contains (4) 40lb. single-user replaceable battery modules

Package Includes

  • BP192V18-4U external battery pack
  • Mounting Hardware
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139269
OUTPUT
Overload Protection120A DC output fuse system
INPUT
UPS Input Cord Length (ft.)1.333
Input PhaseSingle-Phase
BATTERY
Expandable Battery RuntimeIncludes a second input/output connector to daisy-chain multiple BP192V18-4U battery packs
DC System Voltage (VDC)192
Battery AccessFront-panel battery access
Battery Replacement DescriptionSimple maintenance chassis contains (4) 40lb. single-user replaceable sealed, flame retardant, non-spillable battery modules.
UPS ConnectionDetachable cable with UPS specific DC connector (40.6 cm length, 4 gauge cable)
Replacement Battery Cartridge(2x) RBC9-192 
Typical Battery Lifespan4-6 years typical (North America)
Expandable RuntimeYes
PHYSICAL
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount (2POSTRMKITHD); Tower (2-9USTAND)
Material of ConstructionBlack steel cabinet
Minimum Required Rack Depth (inches)35.8
Shipping Dimensions (hwd / in.)13.00 x 33.00 x 23.00
Shipping Weight (lbs.)284.00
Unit Dimensions (hwd / in.)7 x 17.5 x 27.8
Unit Weight (lbs.)239
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty
Optional Coverage3 year, 5 year, next day, on-site warranty coverage available

Accessories

UPS Replacement Batteries
  Model Number Description
RBC9-192 | UPS Replacement Batteries RBC9-192 UPS Replacement 192VDC Battery Cartridge Kit (2 sets of 8) for select Tripp Lite SmartOnline UPS
UPS Accessories
  Model Number Description
2-9USTAND | UPS Accessories 2-9USTAND 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems
2POSTRMKITHD | UPS Accessories 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components

Extended Warranties

Part Number Description
WEXT1R 1-Year Extended Warranty - For select Tripp Lite Products
WEXT2R 2-Year Extended Warranty - For select Tripp Lite Products
WEXT3R 3-Year Extended Warranty - For select Tripp Lite Products
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.