Eaton
10000 Woodward Avenue
Woodridge, Illinois 60517
+1 773-869-1776
+1 (773) 869-1329
cpdipresaleshelp@eaton.com
United States
Contact Us
Product Status Discontinued on 2/7/2024

Overview

The BP192V18-4U rack/tower external battery pack offers extended battery runtime when used in conjunction with compatible UPS systems. Multi-use form factor supports configuration in rack-mount or stacking applications using only 4U. Upright tower configuration supported with optional 2-9USTAND accessory. Includes heavy-gauge cabling with high-current DC connectors for simple installation. Additional output connector allows multiple BP192V18-4U battery packs to be daisy-chained to the UPS for even longer extended run operation.

COMPATIBLE UPS SYSTEMS: SU12000RT4U, SU12000RT4UHW, SU16000RT4U, SU16000RT4UHW and other UPS systems that specify the use of this battery pack.

Features

  • Offers extended-run UPS operation when used in conjunction with compatible UPS systems
  • Supports stacking or rack-mount installation using only 4 rack spaces (4U)
  • Supports upright tower installation with optional 2-9USTAND accessory (holds 2 battery packs in tower configuration)
  • Set of input/output connectors allows multiple BP192V18-4U battery packs to be daisy-chained to the UPS for even longer extended run operation
  • Includes heavy-gauge cabling with high-current DC connectors for simple installation
  • Simple maintenance chassis contains (4) 40lb. single-user replaceable battery modules

Package Includes

  • BP192V18-4U external battery pack
  • Mounting Hardware
  • Instruction manual with warranty information
RoHS compliant

Specifications

OVERVIEW
UPC Code037332139269
INPUT
Input PhaseSingle-Phase
UPS Input Cord Length (ft.)1.333
OUTPUT
Overload Protection120A DC output fuse system
BATTERY
Expandable RuntimeYes
DC System Voltage (VDC)192
Battery AccessFront-panel battery access
Replacement Battery Cartridge(2x)  RBC9-192 
Battery Replacement DescriptionSimple maintenance chassis contains (4) 40lb. single-user replaceable sealed, flame retardant, non-spillable battery modules.
UPS ConnectionDetachable cable with UPS specific DC connector (40.6 cm length, 4 gauge cable)
Typical Battery Lifespan4-6 years typical (North America)
PHYSICAL
Material of ConstructionSteel
Rack Height  4U
External Battery Pack Form FactorRack/Tower
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional Accessories2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND )
Minimum Required Rack Depth (inches)31
Shipping Dimensions (hwd / in.)13.00 x 33.00 x 23.00
Shipping Weight (lbs.)284.00
Unit Dimensions (hwd / in.)7.000 x 17.500 x 27.800
Unit Weight (lbs.)239
STANDARDS & COMPLIANCE
Product ComplianceRoHS; CE (Europe)
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada)2-year limited warranty
Optional Coverage3 year, 5 year, next day, on-site warranty coverage available

Questions & Answers

Accessories

UPS Replacement Batteries

  Model Number Description
UPS Replacement 192VDC Battery Cartridge Kit (2 Sets of 8) for Select SmartOnline UPS RBC9-192 RBC9-192 UPS Replacement 192VDC Battery Cartridge Kit (2 Sets of 8) for Select SmartOnline UPS

Accessories

  Model Number Description
2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems 2-9USTAND 2-9USTAND 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems
2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components 2POSTRMKITHD 2POSTRMKITHD 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 773-869-1776 or email cpdipresaleshelp@eaton.com.