Part Number: BP192V1037C-16K
This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP192V1037C-16K is available on the model support page
Overview
COMPATIBLE UPS SYSTEMS: SU16000RT4U, SU16000RT4UHW and other Tripp Lite UPS systems specifying the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- 10 year design life
- Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
- Cabling to connect one BP192V1037C-16K is included - cabling for additional battery packs is contractor supplied
- Includes built-in 7A charger powered via hardwire 120VAC 30A input connection
Specifications
OVERVIEW
UPC Code | 037332147622 |
BATTERY
Expandable Runtime | Yes |
Expandable Runtime Description | Multiple battery packs can be daisy-chained to the UPS for extended runtime. Configuration specific cabling for multi-battery pack configurations is contractor provided. |
DC System Voltage (VDC) | 192 |
UPS Connection | Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided. |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 0.00 x 0.00 x 0.00 |
Shipping Weight (lbs.) | 1692.00 |
Unit Dimensions (hwd / in.) | 60.000 x 32.000 x 30.000 |
Unit Weight (lbs.) | 1773 |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Product Images