External 192V Battery Pack For SU5000RT4U, SU6000RT4U & SU8000RT4U - Tower, TAA
- Connects to expandable 192V DC Tripp Lite UPS systems for extended runtime
- Daisy-chain connector supports additional battery packs for even longer runtime
- Built-in 7A charger is powered via hardwire connection to electrical service at 60 Hz
- Designed with heavy-gauge steel to provide consistent power for a long time
- Complies with Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
BP192V787C-1PH
Have a Question?
Features
Typical Applications
- Extend the runtime of your compatible Tripp Lite UPS system in a data center or telecom network
- Daisy-chain to additional battery packs to provide even longer extended-run operation in mission-critical environments, such as emergency or security systems
Package Includes
- BP192V787C-1PH External 192V Battery Pack For SU5000RT4U, SU6000RT4U & SU8000RT4U
- Heavy-gauge UPS connection cable
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332146731 |
INPUT
Maximum Input Amps Details | Built-in 7A battery charger requires 60Hz 120V (26A max) or 208/240V (16A max) input |
Input Connection Type | Hardwire AC input (input cabling is contractor supplied) |
Voltage Compatibility (VAC) | 120; 208/240 |
Input Phase | Single-Phase |
Input Frequency | 60Hz |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime. Configuration specific cabling for multi-battery pack configurations is contractor provided. |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 192 |
UPS Connection | Included cabling enables connection between unique UPS connector and hardwire DC terminals in battery pack. Cabling to connect multiple external battery packs is contractor provided. |
PHYSICAL
External Battery Pack Form Factor | Tower |
Material of Construction | Metal |
Shipping Dimensions (hwd / in.) | 66.00 x 46.00 x 48.00 |
Shipping Weight (lbs.) | 1656.00 |
Unit Dimensions (hwd / in.) | 59 x 29 x 31.5 |
Unit Weight (lbs.) | 1546 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.