Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

±120VDC External Battery Cabinet for Select 10-30K S3M-Series 3-Phase UPS - Requires 20x 40Ah Batteries (Not Included)


External battery pack provides extended backup runtime for Tripp Lite 10-20K S3M-Series 3-phase UPS systems.

  • Ideal for IT applications requiring high capacity, high availability and longer runtime
  • Supports daisy-chaining to additional battery packs of same model for even more runtimes
  • Steel cabinet with locking front door for easy access to recyclable VRLA (AGM) batteries
  • Fuses and output breaker protect against potentially hazardous overcurrent
  • Pre-installed rolling casters allow easy adjustment at installation location
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP240V40-NIB

Have a Question?
Contact Us

Features

±120VDC Battery Cabinet Gives Your Compatible 3-Phase UPS Extended Runtime
This external battery pack connects to a compatible SmartOnline® S3M-Series 3-phase UPS system to provide long-lasting battery backup for data centers, telecommunications, networks, industrial facilities, security, emergency systems and other mission-critical applications that require high capacity, high availability and extended runtime. In addition to battery backup and extended runtime, the BP240V40-NIB can also be daisy-chained to other external battery cabinets for even longer extended-run operation.

Rugged Steel Construction Designed to Last in Demanding IT Applications
The cabinet is made from heavy-gauge steel with a baked powder-coated finish that helps prevent chipping and corrosion. The hinged front door provides easy access to the user-installed internal batteries. The door locks securely to help prevent damage, tampering or theft. Fuses and output breaker protect against potentially hazardous overcurrent. 

Ships Ready for Immediate Battery Installation
Pre-installed rolling casters allow easy adjustment at the installation location. Adjustable levelers support secure long-term deployment on a stable surface. All required internal battery cabling is included. External battery cables feed into the cabinet through conduit knockouts built into the bottom panel.

System Requirements

Tripp Lite 3-phase 208V UPS models S3M10K-NIB, S3M15K-NIB, S3M20K-NIB, S3M25K, S3M30K or other UPS specifying compatibility

Package Includes

  • BP240V40-NIB External Battery Cabinet for Select 10-30K S3M-Series 3-Phase UPS
  • (2) External battery cables, 3 m
  • (9) Internal battery cables
  • (14) Copper jumper bars
  • Owner’s manual
RoHS compliant

Specifications

OVERVIEW
UPC Code037332257727
INPUT
Input Phase3-Phase
BATTERY
Expandable Battery RuntimeMultiple battery packs can be daisy-chained to the UPS for extended runtime
Expandable RuntimeYes
DC System Voltage (VDC)+/- 120VDC
UPS ConnectionHardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions)
PHYSICAL
Material of ConstructionSteel
External Battery Pack Form FactorTower
Rack Height0U
Shipping Dimensions (hwd / in.)55.66 x 22.20 x 38.00
Unit Dimensions (hwd / in.)47.2 x 17.4 x 33.5
Unit Weight (lbs.)172.1
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty

Questions & Answers

More Q&As may be available on the BP240V40NIB model support page.

Documents & Downloads

Comparing
0
Products

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.