UPS Battery Pack for SV Series, 3-Phase UPS, No Battery - External
Part Number: BP240V370NB
- Extends runtime of SV-Series UPS systems; +/- 120V DC configuration
- Requires 40 user-supplied 12V 100Ah sealed lead acid batteries
- Requires hardwiring; breakers offer overcurrent protection
- Up to 3 packs may be connected in parallel to increase runtime
- 1-year limited warranty
Features
System Requirements
- Compatible Tripp Lite SV-Series UPS System
- 40 user-supplied 12V 100Ah sealed lead acid batteries (CSB model GPL 121000 or equal)
Package Includes
- BP240V370NB External Battery Pack (No Batteries)
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332231031 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 120VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 0U |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 80.31 x 28.74 x 48.00 |
Unit Dimensions (hwd / in.) | 78.94 x 25.47 x 43.3 |
Unit Weight (lbs.) | 3218 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Product Images