±120VDC External Battery Cabinet for 10-20K S3M-Series 3-Phase UPS - 80x 12V 9Ah VRLA (AGM) Batteries
Part Number: BP240V09K
- Ideal for IT applications requiring high capacity, high availability and longer runtime
- Supports daisy-chaining to additional battery packs of same model for even more runtimes
- Steel cabinet with locking front door for easy access to recyclable VRLA (AGM) batteries
- Fuses and output breaker protect against potentially hazardous overcurrent
- Pre-installed rolling casters allow easy adjustment at installation location
- 1-year limited warranty
Features
±120VDC External Batteries Give Your Compatible 3-Phase UPS Extended Runtime
This external battery pack connects to a compatible SmartOnline® S3M-Series 3-phase UPS system to provide long-lasting battery backup for data centers, telecommunications, networks, industrial facilities, security, emergency systems and other mission-critical applications that require high capacity, high availability and extended runtime. The BP240V09K can only be connected in parallel with one other BP240V09K cabinet when using with an S3M10-20K-NIB (UPS without internal batteries) models for longer extended-run operation.
Rugged Steel Construction Designed to Last in Demanding IT Applications
The cabinet is made from heavy-gauge steel with a baked powder-coated finish that helps prevent chipping and corrosion. The hinged front door provides easy access to the recyclable internal batteries. The door locks securely to help prevent damage, tampering or theft. Fuses and output breaker protect against potentially hazardous overcurrent.
Ships Ready for Immediate Deployment
Pre-installed rolling casters allow easy adjustment at the installation location. Adjustable levelers support secure long-term deployment on a stable surface. Includes heavy-gauge cabling with high-current DC connectors for simple installation.
System Requirements
Tripp Lite 3-phase 208V UPS models S3M10K1B, S3M10K2B, S3M10K3B, S3M10K-NIB, S3M15K2B, S3M15K3B, S3M15K-NIB, S3M20K3B, S3M20K-NIB or other UPS specifying compatibility
Package Includes
- BP240V09K External Battery Cabinet for S3M10K/15K/20K 3-Phase UPS
- (2) Battery cables, 1.3 m
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332257673 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Up to two battery packs can be connected in parallel when using with S3M10-20K-NIB, No Internal Battery UPS models for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 120VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 0U |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 37.40 x 14.20 x 39.40 |
Unit Dimensions (hwd / in.) | 34.2 x 9.8 x 35.4 |
Unit Weight (lbs.) | 573.7 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |