Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1776
+1 (773) 869-1329
presaleshelp@tripplite.com

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V400C)


  • Extends runtime of compatible Tripp Lite UPS Systems using 240VDC configuration
  • Includes built in 7A charger
  • Internal DC disconnect
  • 10 year design lifespan
  • Hardwire installation
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP240V400C

Have a Question?
Contact Us

Overview

Tripp Lite's BP240V400C External Battery Pack with built-in 7A charger offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Requires BP240EXTNDR15A to connect to UPS. Cabling for additional BP240V400C battery packs is contractor supplied.
COMPATIBLE UPS SYSTEMS: SU20K3/3, SU30K3/3 and other Tripp Lite UPS systems specifying the use of this battery pack

Features

  • Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
  • Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
  • Includes built-in 7A charger powered via hardwire 120VAC 30A input connection
  • Internal DC disconnect
  • 10 year design lifespan
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332185037
INPUT
Input Phase3-Phase
BATTERY
Expandable Battery RuntimeMultiple battery packs can be daisy-chained to the UPS for extended runtime
Expandable RuntimeYes
DC System Voltage (VDC)240
UPS ConnectionRequires BP240EXTNDR15A to connect to UPS
PHYSICAL
External Battery Pack Form FactorTower
Form Factors SupportedTower
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)66.00 x 46.00 x 48.00
Shipping Weight (lbs.)2200.00
Unit Dimensions (hwd / in.)59 x 29 x 31.5
Unit Weight (lbs.)2090
Unit Weight DetailsFloor loading of 297 lbs per sq. ft. / 1452 kg per sq. meter
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1776

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1776 or email presaleshelp@tripplite.com.