External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V400)
- Extends runtime of compatible Tripp Lite UPS Systems using 240VDC configuration
- Internal DC disconnect
- 10 year design lifespan
- Hardwire installation
- Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
- 1-year limited warranty
BP240V400
Have a Question?
Overview
COMPATIBLE UPS SYSTEMS: SU20K3/3, SU30K3/3 and other Tripp Lite UPS systems specifying the use of this battery pack
Specifications
OVERVIEW
UPC Code | 037332185020 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 240 |
UPS Connection | Requires BP240EXTNDR15A to connect to UPS |
PHYSICAL
External Battery Pack Form Factor | Tower |
Material of Construction | Steel |
Shipping Dimensions (hwd / in.) | 66.00 x 46.00 x 48.00 |
Shipping Weight (lbs.) | 2200.00 |
Unit Dimensions (hwd / in.) | 59 x 29 x 31.5 |
Unit Weight (lbs.) | 2020 |
Unit Weight Details | Floor loading of 288 lbs per sq. ft. / 1410 kg per sq. meter |
ENVIRONMENTAL
Operating Temperature Range | 32 to 104F; (0 to 40C) |
Storage Temperature Range | 5 to 104F; (-15 to 40C) |
Relative Humidity | 5 to 95% (non-condensing) |
Operating Elevation (ft.) | 0 to 10,000 |
Operating Elevation (m) | 0 to 3000 |
STANDARDS & COMPLIANCE
UPS Certifications | CE; Tested to CSA (Canada); Tested to UL1778 (USA) |
Certification Details | EN 62040-1-2:2003, EN 60950-1, CSA C22.2 NO. 107.1 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Resources & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.