Part Number: BP240V370
This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP240V370 is available on the model support page
Features
System Requirements
- Compatible SV-Series UPS System
Package Includes
- BP240V370 External Battery Cabinet with battery cable links and breakers and 40 x 100Ah batteries palletized separately
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332236432 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 120VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for requirements and installation information) |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Installation Form Factors Supported with Included Accessories | Tower |
Shipping Dimensions (hwd / in.) | 80.31 x 28.74 x 48.00 |
Unit Dimensions (hwd / in.) | 78.940 x 25.470 x 43.300 |
Unit Weight (lbs.) | 710 |
STANDARDS & COMPLIANCE
Product Compliance | Trade Agreements Act (TAA) |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Accessories
Documents & Downloads
Design Resources
Product Images