Part Number: BP240V10RT3UTAA TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP240V10RT3UTAA is available on the model support page
Features
System Requirements
- Tripp Lite SU8000RT3UTAA, SU8000RT3U1TFTAA, SU10000RT3UTAA, SU10000RT3U2TFTAA, SU16KRTAA, SU16KRT-1TFTAA, SU20KRTAA or SU20KRT-1TFTAA UPS system
Package Includes
- BP240V10RT3UTAA 240V External Battery Pack, 3U Rack/Tower, TAA
- Rack-mounting hardware
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332217790 |
INPUT
Input Phase | Single-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | 240 |
UPS Connection | Detachable cable with UPS specific DC connector (91.4 cm length, 6 gauge) |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 3U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 33 |
Shipping Dimensions (hwd / in.) | 11.50 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 196.21 |
Unit Dimensions (hwd / in.) | 5.250 x 17.500 x 25.000 |
Unit Weight (lbs.) | 158.70 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Questions & Answers
Accessories
Accessories
Model Number | Description | |
---|---|---|
2-9USTAND | 2U to 9U Tower Stand Kit for Select Rack-Mount UPS Systems | |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |