Possible Product/Country Incompatibility
This product may be incompatible with your voltage or frequency, or it may be designed to comply with the standards or usage in another country. [MP0042]
External 240V Battery Pack for Select Tripp Lite 400V 3-Phase SmartOnline UPS Systems
Part Number: BP240V135
240V DC battery extends the runtime of select Tripp Lite 400V 3-phase SmartOnline® UPS systems.
- Includes cable with high-current DC connector
- Internal DC disconnect for battery isolation
- Built-in circuit breaker
- Daisy-chainable with multiple batteries for longer operation
- Tested to IEC 62040-1: 2008/A1: 2013 standards
- 1-year limited warranty
Overview
The BP240V135 External Battery Pack extends the runtime of compatible Tripp Lite SmartOnline UPS systems recommending its use, including SVT10KX, SVT20KX and SVT30KX. It comes with heavy-gauge cabling and a high-current DC connector for safe, simple hardwired installation, as well as internal disconnect for battery isolation. A built-in circuit breaker protects your equipment from dangerous overcurrent or overloads. For even more battery runtime, you can daisy-chain multiple BP240V135 battery packs to the compatible UPS system. Tested to IEC 62040-1: 2008/A1: 2013 standards.
Features
- Connects to Tripp Lite’s SVT10KX, SVT20KX, SVT30KX and other 3-phase UPS systems recommending its use
- Includes cable with high-current DC connector
- Internal DC disconnect for battery isolation
- Built-in circuit breaker
- Can be daisy-chained with multiple battery packs for extended-run operation
- Tested to IEC 62040-1: 2008/A1: 2013 standards
Specifications
OVERVIEW
UPC Code | 037332196569 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple BP240V135 battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | No |
DC System Voltage (VDC) | 240VDC |
UPS Connection | DC connector |
PHYSICAL
Material of Construction | Steel |
Rack Height | 0U |
External Battery Pack Form Factor | Tower |
Minimum Required Rack Depth (inches) | 0 |
Shipping Dimensions (hwd / in.) | 26.00 x 14.57 x 39.37 |
Shipping Weight (lbs.) | 466.00 |
Unit Dimensions (Height x Width x Depth, mm) | 580 x 250 x 826 |
Unit Dimensions (hwd / in.) | 22.84 x 9.85 x 32.5 |
Unit Weight (lbs.) | 342 |
STANDARDS & COMPLIANCE
Product Certifications | EN 62040-1 |
Product Compliance | RoHS |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Design Resources
Product Literature
Declarations of Conformity
Product Images