Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
1 773.869.1774
1 773.869.1329
presaleshelp@tripplite.com

External 240V Rackmount Battery Pack for select Tripp Lite UPS Systems (BP240V5RT2U)

Model Number: BP240V5RT2U


  • BP240V5RT2U is a replacement external battery pack intended to replace the original battery pack bundled with Tripp Lite SmartOnline SU5000RT3UHV UPS Systems
  • 240VDC battery pack with convenient DC input connector
  • 2-year limited warranty

View Full Product Details

HAVE A QUESTION?
Contact Us

Overview

Tripp Lite's BP240V5RT2U is a 2U external battery pack that serves as a replacement for the original battery pack bundled with Tripp Lite SmartOnline SU5000RT3UHV UPS Systems. Includes a simple DC input connection for fast installation.
NOTE - A maximum of ONE BP240V5RT2U can be connected to each SU5000RT3UHV installation (see specification table).

Features

  • 2U external battery pack that serves as a replacement for the original battery pack bundled with Tripp Lite SmartOnline SU5000RT3UHV UPS Systems
  • Includes a simple DC input connection for fast installation
RoHS compliant

Specifications

OVERVIEW
UPC Code037332122537
INPUT
UPS Input Cord Length (ft.)3
Input Connection TypeModular 3-wire DC connector
Input PhaseSingle-Phase
BATTERY
Expandable Battery RuntimeThis battery pack has no DC jack to connect more battery packs - and can only be used in a multiple battery installation as the final battery pack in the chain of connected battery packs. For additional battery packs beyond the single BP240V5RT2U provided with your SU5000RT3UHV UPS, use BP240V10RT3U which does include a DC jack to support the connection of multiple battery packs.
DC System Voltage (VDC)240
UPS ConnectionBlack 3-point DC connector
PHYSICAL
External Battery Pack Form FactorRack
Installation Form Factor NotesUpright vertical tower configuration is not recommended for this model
Installation Form Factors Supported with Included Accessories4 post 19 inch rackmount
Installation Form Factors Supported with Optional AccessoriesWallmount (2POSTRMKITWM)
Material of ConstructionSteel
Minimum Required Rack Depth (inches)28.75
Shipping Dimensions (hwd / in.)9.50 x 26.50 x 28.50
Shipping Weight (lbs.)132.00
Unit Dimensions (hwd / in.)3.5 x 17.5 x 20.75
Unit Weight (lbs.)90.4
WARRANTY
Product Warranty Period (U.S. & Canada)2-year limited warranty

Accessories

UPS Accessories
  Model Number Description
2POSTRMKITWM | UPS Accessories 2POSTRMKITWM 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems

Resources & Downloads

support icon

Do you own a
BP240V5RT2U

Get support for your product all in one place!

Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
(773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
(773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

1 773.869.1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at 1 773.869.1774 or email presaleshelp@tripplite.com.