External 240V Rackmount Battery Pack for select Tripp Lite UPS Systems (BP240V5RT2U)
- BP240V5RT2U is a replacement external battery pack intended to replace the original battery pack bundled with Tripp Lite SmartOnline SU5000RT3UHV UPS Systems
- 240VDC battery pack with convenient DC input connector
- 2-year limited warranty
BP240V5RT2U
Have a Question?
Overview
NOTE - A maximum of ONE BP240V5RT2U can be connected to each SU5000RT3UHV installation (see specification table).
Specifications
OVERVIEW
UPC Code | 037332122537 |
INPUT
UPS Input Cord Length (ft.) | 3 |
Input Connection Type | Modular 3-wire DC connector |
Input Phase | Single-Phase |
BATTERY
Expandable Battery Runtime | This battery pack has no DC jack to connect more battery packs - and can only be used in a multiple battery installation as the final battery pack in the chain of connected battery packs. For additional battery packs beyond the single BP240V5RT2U provided with your SU5000RT3UHV UPS, use BP240V10RT3U which does include a DC jack to support the connection of multiple battery packs. |
DC System Voltage (VDC) | 240 |
UPS Connection | Black 3-point DC connector |
PHYSICAL
External Battery Pack Form Factor | Rack |
Installation Form Factor Notes | Upright vertical tower configuration is not recommended for this model |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | Wallmount ( 2POSTRMKITWM ) |
Material of Construction | Steel |
Minimum Required Rack Depth (inches) | 28.75 |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 9.50 x 26.50 x 28.50 |
Shipping Weight (lbs.) | 132.00 |
Unit Dimensions (hwd / in.) | 3.5 x 17.5 x 20.75 |
Unit Weight (lbs.) | 90.4 |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
Resources & Downloads
Documentation
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.