External 240V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP240V10RT3U)
Part Number: BP240V10RT3U
Need more runtime? The BP240V10RT3U external battery pack extends the runtime of compatible Tripp Lite UPS Systems and has a rear connector for daisy-chaining multiple battery packs together to achieve an even longer runtime. Installation is quick, simple and versatile—the battery pack can be adapted to rackmount (3U), tower or stack form factors.
- Extends the runtime of expandable 240V DC Tripp Lite UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 3U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount and tower installation available
- 2-year limited warranty
Overview
BP240V10RT3U rack/tower external battery pack offers extended battery runtime when used in conjunction with expandable 240V Tripp Lite rackmount and tower UPS systems. Includes heavy gauge cabling with high current DC connector for safe, simple installation. Included daisychain connector enables the connection of additional compatible 240V external battery packs to the host UPS. Included mounting accessories support 3U rackmount installation in 4 post racks. Options for 2 post center-mounting and upright tower installation available.
Compatible with these UPS Systems - SU6000RT3U, SU6000RT3UHV, SU8000RT3U, SU8000RT3U1TF, SU8000RT3UG, SU8000RT3UHW, SU8000RT3UN50, SU8000RT3UN50TF, SU10000RT3U, SU10000RT3U2TF, SU10000RT3UG, SU10KRT3U, SU10KRT3UHV, SU10K3/1INTPM, SU16KRT, SU16KRT-1TF, SU16KRT8, SU16KRTG, SU16KRTHW, SU20KRT, SU20KRT-1TF, SU20KRT8, SU20KRTG, SU20KRTHW and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 240V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 240V external battery packs to the host UPS
- Included mounting brackets support rackmount installation in 4 post racks using only 3 rack spaces (3U)
- 2POSTRMKITHD option supports balanced 2 point center-mounting in 2 post equipment racks
- 2-9USTAND option enables upright tower placement
Specifications
OVERVIEW
UPC Code | 037332115843 |
INPUT
Input Phase | Single-Phase |
BATTERY
Expandable Battery Runtime | Includes a second input/output connector to daisy-chain multiple battery packs |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 240 |
UPS Connection | Detachable cable with UPS specific DC connector (91.4 cm length, 6 gauge) |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
Rack Height | 3U |
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 33 |
Shipping Dimensions (hwd / in.) | 11.50 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 184.00 |
Unit Dimensions (hwd / in.) | 5.25 x 17.5 x 25 |
Unit Weight (lbs.) | 158.70 |
STANDARDS & COMPLIANCE
Product Compliance | RoHS; CE (Europe) |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |
Questions & Answers
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 2U and Larger UPS, Transformer and Battery Pack Components |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1N | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM; Inverters; UPS Systems |
WEXT2N | Extended Warranty and Technical Support for Select Tripp Lite Products – KVM Switches; Power Inverters; UPS Systems |
WEXT3N | Extended Warranty & Technical Support for Select Tripp Lite Products – KVM Switches; Power Inverters; UPS Systems |
Documents & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Product Images