Part Number: BP240V350 TAA
This Model has been retired and has not been replaced. An Owner's Manual and other information for the BP240V350 is available on the model support page
Overview
Tripp Lite's BP240V350 External Battery Pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Includes 15-ft. (4.57 m) cable to connect to UPS or additional battery pack.
COMPATIBLE UPS SYSTEMS: SU20K3/3, SU30K3/3 and other Tripp Lite UPS systems specifying the use of this battery pack
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
- 15-ft. (4.57 m) DC cable connects to UPS or additional battery pack
- Internal DC disconnect
- 10 year design lifespan
Specifications
OVERVIEW
UPC Code | 037332185013 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Runtime | Yes |
DC System Voltage (VDC) | 240 |
UPS Connection | 15 ft. DC cable included |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Tower |
Shipping Dimensions (hwd / in.) | 66.00 x 46.00 x 48.00 |
Shipping Weight (lbs.) | 1950.00 |
Unit Dimensions (hwd / in.) | 59.000 x 29.000 x 31.500 |
Unit Weight (lbs.) | 1840 |
STANDARDS & COMPLIANCE
Product Compliance | UKCA |
WARRANTY & SUPPORT
Product Warranty Period (Worldwide) | 1-year limited warranty |
Questions & Answers
Documents & Downloads
Documentation
Design Resources
Declarations of Conformity
Product Images