Tripp Lite
1111 W. 35th Street
Chicago, IL 60609
+1 (773) 869-1774
+1 (773) 869-1329
presaleshelp@tripplite.com

External 240V Tower Battery Pack for select Tripp Lite UPS Systems (BP240V500)


  • Extends runtime of compatible Tripp Lite UPS Systems using 240VDC configuration
  • Hardwire installation
  • Internal DC disconnect
  • 10 year design lifespan
  • Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
  • 1-year limited warranty

View Full Product Details

Tripp Lite Part Number

BP240V500

Have a Question?
Contact Us

Overview

Tripp Lite's BP240V500 External Battery Pack offers extended battery runtime when used in conjunction with compatible Tripp Lite UPS systems. Includes 15-ft. (4.57 m) cable to connect to UPS or additional battery pack.

COMPATIBLE UPS SYSTEMS: SU20K3/3, SU30K3/3 and other Tripp Lite UPS systems specifying the use of this battery pack

Features

  • Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
  • Multiple battery packs can be daisy-chained through each other to the UPS for even longer extended run operation
TAA compliant RoHS compliant

Specifications

OVERVIEW
UPC Code037332185044
INPUT
Input Phase3-Phase
BATTERY
Expandable Battery RuntimeMultiple battery packs can be daisy-chained to the UPS for extended runtime
Expandable RuntimeYes
DC System Voltage (VDC)240
UPS Connection15ft / 4.6m DC cable connects to UPS or additional battery pack
PHYSICAL
External Battery Pack Form FactorTower
Material of ConstructionSteel
Shipping Dimensions (hwd / in.)66.00 x 46.00 x 48.00
Shipping Weight (lbs.)2590.00
Unit Dimensions (hwd / in.)59 x 29 x 31.5
Unit Weight (lbs.)2480
Unit Weight DetailsFloor loading of 360 lbs per sq. ft. / 1762 kg per sq. meter
WARRANTY
Product Warranty Period (Worldwide)1-year limited warranty
Clear List

CONTACT US

Phone

Sales
Mon - Fri 8 AM - 5:30 PM CST
+1 (773) 869-1774

Support
Mon - Fri: 8 AM - 5:30 PM CST
+1 (773) 869-1234

Tripp Lite
1111 West 35th Street
Chicago, Illinois 60609
United States

+1 (773) 869-1111 Main
1 773.869.1329 Fax

Business Hours
8 AM - 5:30 PM CST

See all contact options

Need help with your purchase?
We're always available to help with questions, including product selection, sizing, installation and product customization. Call us at +1 (773) 869-1774 or email presaleshelp@tripplite.com.