External 24V 2U Rack-Mount Battery Pack for select Tripp Lite UPS Systems (BP24V36-2US)
- Extends the runtime of expandable 24V DC Tripp Lite UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 2U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount installation available
- 2-year limited warranty
BP24V36-2US
Have a Question?
Overview
Compatible with these UPS Systems - SMART750RMXL2U, SU750RTXL2U, SU750RTXLCD2U, SU1000RTXL2UA, SU1000RTXLCD2U, SUINT1000RTXL2UA and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible 24V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 24V external battery packs to the host UPS
- Included mounting brackets support rackmount installation in 4 post racks using only 2 rack spaces (2U)
- Set of optional-use detection jacks automatically configure host UPS systems supporting this feature for one or more external battery packs
- UPDHDEARKIT option supports 2 point front-rail rackmount installation without rear supports
- 2POSTRMKITWM option supports balanced 2 point center-mounting in 2 post equipment racks
Specifications
OVERVIEW
UPC Code | 037332178084 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 24 |
UPS Connection | Attached cable with red/black 75 amp DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
External Battery Pack Form Factor | Rack |
Installation Form Factor Notes | Upright vertical tower configuration is not recommended for this model |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); 2-4 post front rail rackmount ( UPSHDEARKIT ); 4 post rackmount short-depth ( 4POSTRAILKITWM ); Wallmount ( 2POSTRMKITWM ) |
Material of Construction | Steel |
Minimum Required Rack Depth (inches) | 16.8 |
Optional Mounting Accessory Notes | 2POSTRMKITWM enables wall-mount and 2-post rackmount installation (Wallmount installation requires that the plastic front bezel of the battery pack face upward); 4POSTRAILKITWM enables installation in 4-post short-depth racks from 14.5 to 23.5 inches (368 to 597mm); UPSHDEARKIT enables installation in 2 or 4-post racks using front vertical rails only, without rear support |
Rack Height | 2U |
Shipping Dimensions (hwd / in.) | 9.00 x 22.90 x 21.10 |
Shipping Weight (lbs.) | 72.00 |
Unit Dimensions (hwd / in.) | 3.41 x 17.3 x 13.82 |
Unit Weight (lbs.) | 59.4 |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2POSTRMKITWM | 2-Post Rack-Mount or Wall-Mount Adapter Kit for select Rack-Mount UPS Systems |
![]() |
UPSHDEARKIT | Heavy-Duty 2-post Front Mounting Ear Kit |
Rack Accessories
Model Number | Description | |
---|---|---|
![]() |
4POSTRAILKITWM | 4-Post 1U Universal Adjustable Rack-Mount Shelf Kit for Wall-Mount Racks |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1J | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2J | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3J | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.