Part Number: BP24V42-3U
This Model has been retired and replaced by BP24V70-3U. More information for the BP24V42-3U is available on the model support page
Overview
Compatible UPS Systems - OMNIVSINT1500XL, SUINT1000RTXL2Ua and other Tripp Lite UPS systems that specify the use of this battery pack.
Features
- Offers extended-run UPS operation when used in conjunction with compatible Tripp Lite UPS systems
- Supports stacking or rackmount installation using only 3 rack spaces (3U)
- Supports multi-battery pack installation via built-in daisychain connector
- Includes heavy gauge cabling with high current DC connectors for simple installation
Specifications
OVERVIEW
UPC Code | 37332167484 |
INPUT
Input Phase | Single-Phase |
BATTERY
DC System Voltage (VDC) | 24 |
UPS Connection | Attached cable with red/black 75 amp male DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
Material of Construction | Steel |
External Battery Pack Form Factor | Rack/Tower |
Included Mounting Accessory Description | Included 4POSTRAILKIT mounting bracket enables installation in 4 post racks from 20.5 to 36 inches (521 to 914mm) |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITWM ); Tower ( 2-9USTAND ) |
Minimum Required Rack Depth (inches) | 28 |
Unit Dimensions (hwd / in.) | 5.250 x 17.500 x 25.000 |
Unit Weight (lbs.) | 48.5 |
WARRANTY & SUPPORT
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Optional Coverage | 3 year, 5 year, next day and on-site warranty coverage available |