±120VDC External Battery Cabinet for Select 10-100K S3M-Series 3-Phase UPS - Requires 40x 65Ah Batteries (Not Included)
External battery pack provides extended backup runtime for select Tripp Lite 10-100K S3M-Series 3-phase UPS systems.
- Ideal for IT applications requiring high capacity, high availability and longer runtime
- Supports daisy-chaining to additional battery packs of same model for even more runtime
- Steel cabinet with locking door for easy access to user-installed VRLA (AGM) batteries
- Fuses and output breaker protect against potentially hazardous overcurrent
- Industrial design matches UPS cabinets for a clean, professional appearance
- 1-year limited warranty
BP240V65L-NIB New
Have a Question?
Features
±120VDC Battery Cabinet Gives Your Compatible 3-Phase UPS Extended Runtime
This external battery pack connects to a compatible SmartOnline® S3M-Series 3-phase UPS system to provide long-lasting battery backup for data centers, telecommunications, networks, industrial facilities, security, emergency systems and other mission-critical applications that require high capacity, high availability and extended runtime. In addition to battery backup and extended runtime, the BP240V65L-NIB can also be daisy-chained to other external battery cabinets for even longer extended-run operation.
Rugged Steel Construction Designed to Last in Demanding IT Applications
The cabinet is made from heavy-gauge steel with a baked powder-coated finish that helps prevent chipping and corrosion. The hinged front door provides easy access to the user-installed internal batteries. The door locks securely to help prevent damage, tampering or theft. Fuses and output breaker protect against potentially hazardous overcurrent.
Ships Ready for Immediate Battery Installation
All required internal battery cabling is included. External battery cables feed into the cabinet through conduit knockouts built into the bottom panel.
Typical Applications
- Extend the runtime of your compatible Tripp Lite UPS system to maintain operation during all power conditions
- Daisy-chain to additional battery cabinets to provide even longer extended-run operation for backing up essential equipment
- Customize your application with the internal batteries of your choice
Package Includes
- BP240V65L-NIB External Battery Cabinet for Select 10-100K S3M-Series 3-Phase UPS
- (2) External battery cables, 3 m
- (16) Internal battery cables
- (28) Copper jumper bars
- (16) Battery insulators
- (4) Cabinet bottom side metal skirts
- Owner’s manual
Specifications
OVERVIEW
UPC Code | 037332257758 |
INPUT
Input Phase | 3-Phase |
BATTERY
Expandable Battery Runtime | Multiple battery packs can be daisy-chained to the UPS for extended runtime |
Expandable Runtime | Yes |
DC System Voltage (VDC) | +/- 120VDC |
UPS Connection | Hardwire (contractor supplies wiring - see Owner's Manual for gauge recommendations and complete installation instructions) |
PHYSICAL
External Battery Pack Form Factor | Tower |
Material of Construction | Steel |
Rack Height | 0U |
Shipping Dimensions (hwd / in.) | 70.90 x 36.20 x 49.10 |
Unit Dimensions (hwd / in.) | 63.0 x 31.5 x 43.4 |
Unit Weight (lbs.) | 624.4 |
WARRANTY
Product Warranty Period (Worldwide) | 1-year limited warranty |
Documents & Downloads
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.