External 48V 3U Rack/Tower Battery Pack Enclosure + DC Cabling for select UPS Systems (BP48V60RT-3U)
- Extends the runtime of expandable 48V DC Tripp Lite UPS Systems
- Included daisychain connector supports the addition of multiple compatible external battery packs
- Supports 3U rackmount installation; 4 post installation accessories included
- Options for 2 post rackmount and tower installation available
- 2-year limited warranty
BP48V60RT-3U
Have a Question?
Overview
Features
- Offers extended-run UPS operation when used in conjunction with compatible 48V DC Tripp Lite UPS systems
- Includes heavy gauge cabling with high current DC connectors for simple installation
- Daisychain connector enables the connection of additional compatible 48V external battery packs to the host UPS
- Included mounting brackets support rackmount installation in 4 post racks using only 3 rack spaces (3U)
- 2POSTRMKITHD option supports balanced 2 point center-mounting in 2 post equipment racks
- 2-9USTAND option enables upright tower placement
Specifications
OVERVIEW
UPC Code | 037332097309 |
INPUT
Input Phase | Single-Phase |
BATTERY
Expandable Battery Runtime | Blue 175 amp female connector for additional battery packs |
Expandable Runtime | Yes |
DC System Voltage (VDC) | 48 |
UPS Connection | 20 inch attached cable with blue 175 amp male DC connector |
Typical Battery Lifespan | 4-6 years typical (North America) |
PHYSICAL
External Battery Pack Form Factor | Rack/Tower |
Installation Form Factors Supported with Included Accessories | 4 post 19 inch rackmount |
Installation Form Factors Supported with Optional Accessories | 2 post rackmount ( 2POSTRMKITHD ); Tower ( 2-9USTAND ) |
Material of Construction | Steel |
Minimum Required Rack Depth (inches) | 32 |
Rack Height | 3U |
Shipping Dimensions (hwd / in.) | 11.50 x 23.00 x 33.00 |
Shipping Weight (lbs.) | 190.00 |
Unit Dimensions (hwd / in.) | 5.25 x 17.5 x 25 |
Unit Weight (lbs.) | 163.1 |
ENVIRONMENTAL
Operating Temperature | 32-104 degrees F / 0-40 degrees C |
WARRANTY
Product Warranty Period (U.S. & Canada) | 2-year limited warranty |
Related Products
UPS Accessories
Model Number | Description | |
---|---|---|
![]() |
2-9USTAND | 2U to 9U Tower Stand Kit for select Rack-Mount UPS Systems |
![]() |
2POSTRMKITHD | 2-Post Rack-Mount Installation Kit of 3U and Larger UPS, Transformer and Battery Pack Components |
Services
Extended Warranty
Part Number | Description |
---|---|
WEXT1N | 1-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT2N | 2-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
WEXT3N | 3-Year Extended Warranty and Technical Support for Select Tripp Lite Products – Includes UPS Battery Coverage if Applicable |
Resources & Downloads
Documentation
Design Resources
Product Literature
Declarations of Conformity
Case Studies
Product Images
How can we improve the information on this page?
Is an important specification missing? Did you spot an error? Please let us know how we can make this information more useful to you.